STEVAL-MKI092V2

Active

LIS331HH adapter board for standard DIL24 socket

Download databrief
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

The STEVAL-MKI092V2 adapter board is designed to facilitate the evaluation of MEMS devices in the LIS331HH product family. The board offers an effective solution for fast system prototyping and the evaluation of device performance in specific user applications. The STEVAL-MKI092V2 can be plugged into a standard DIL24 socket. The adapter provides the complete LIS331HH pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.
The pinout of the adapter is fully compatible with all other available adapter boards, making it possible to easily switch from one sensor to another during device evaluation without the need for board redesign.
  • All features

    • Complete LIS331HH pinout for a standard DIL24 socket
    • Fully compatible with all other available adapter boards
    • RoHS compliant

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-MKI109V2

      NRND

      eMotion: ST MEMS adapters motherboard based on STM32F103, compatible with all ST MEMS adapter boards

      MEMS Motion Sensor Eval Boards ST
      STEVAL-MKI109V2

      Description:

      eMotion: ST MEMS adapters motherboard based on STM32F103, compatible with all ST MEMS adapter boards

      STEVAL-MKI109V3

      Active

      Professional MEMS tool: ST MEMS adapters motherboard based on the STM32F401VE and compatible with all ST MEMS adapters

      MEMS Motion Sensor Eval Boards ST
      STEVAL-MKI109V3

      Description:

      Professional MEMS tool: ST MEMS adapters motherboard based on the STM32F401VE and compatible with all ST MEMS adapters

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-MKI092V2
Active
CARD Industrial Ecopack2 -

STEVAL-MKI092V2

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-MKI092V2 No availability of distributors reported, please contact our sales office LIS331HHTR
Active
ST EAR99 NEC ITALY 16.0 / 1

STEVAL-MKI092V2

Core Product

LIS331HHTR

Marketing Status

Active

Budgetary Price (US$)*/Qty

16.0 / 1

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

16.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors