Product overview
Description
The X-NUCLEO-EEPRMA1 expansion board is designed for M24xx series I²C and M95xx series SPI EEPROM for data reading and writing. The expansion board acts as an external storage device that can be used to store data such as manufacturing traceability, calibration, user setting, error flags, data log and monitoring data to make applications more flexible and accurate.The X-NUCLEO-EEPRMA1 expansion board is compatible with the Arduino UNO R3 connector pin assignment and can be easily plugged to any STM32 Nucleo development board. You can mount the ST morpho connectors if required.
-
All features
- Up to 1-Mbit serial I²C bus embedded EEPROM
- Up to 1-Mbit SPI bus embedded EEPROM with high-speed clock
- Easy portability across different MCU families
- Equipped with Arduino™ UNO R3 connector
- Compatible with STM32 Nucleo boards
- Free comprehensive development firmware library and sample implementation available when the X-NUCLEO-EEPRMA1 expansion board is plugged on top of a NUCLEO-F401RE or NUCLEO-L053R8 development board
- Developer can choose and solder an EEPROM to be tested using the evaluation software provided
- RoHS and WEEE compliant
You might also like...
Featured Videos
Welcome to the Introduction to STM32 MCUs series, geared towards those new to STMicroelectronics and our microcontroller and software portfolio.
All tools & software
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 05 Oct 2018 | 05 Oct 2018 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Oct 2019 | 18 Oct 2019 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 05 Oct 2018 | 05 Oct 2018 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
X-NUCLEO-EEPRMA1 | Active | CARD | Industrial | Ecopack2 | Yes | |
X-NUCLEO-EEPRMA1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-EEPRMA1 | No availability of distributors reported, please contact our sales office | - | Active | - | EAR99 | NEC | ITALY | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors