Product overview
Description
The STMIPID02 is a dual mode MIPI CSI-2 / SMIA CCP2 de-serializer targeted at mobile camera phone applications. Manufactured using ST 65 nm process, it integrates two MIPI CSI-2 / SMIA CCP2 receivers. The STMIPID02 can then support the main and the second cameras of a mobile camera phone. One of the two MIPI CSI-2 receivers is a dual lane receiver allowing connection to high resolution / high frame rate cameras.The SMIA CCP2 compatible receivers share the same input balls as the MIPI CSI-2 receivers.
STMIPID02’s 12-bit parallel output interface is capable of outputting de-serialized pixel data at rates up to 200 MHz.
Pass through mode allows the STMIPID02 to be used as a standalone MIPI D-PHY physical layer device.
With this device a host with a standard 8-bit, 10-bit or 12-bit parallel input interface can be connected to camera modules with either a MIPI CSI-2 or a SMIA CCP2 low-voltage, fully differential bit-serial, low EMI interface.
There is an interrupt output for every MIPI CSI-2 short packet.
Power management is simplified by the presence of an integrated 1.2 V regulator to supply the MIPI D-PHY receiver and core logic.
The STMIPID02 is fully configurable via an I2C compatible slave control I/F.
-
All features
- Dual mode camera de-serializer
- MIPI CSI-2 receivers
- Two-camera interface support
- One 1.6 Gbps dual data lane receiver for main camera with selectable 1/2 lane operation
- One 800 Mbps single data lane receiver for second camera
- Each MIPI D-PHY interface has a 400 MHz DDR clock lane
- MIPI D-PHY Pass through mode
- Selectable 0.81 or 0.9 D-PHY revision specification
- SMIA CCP2 receivers
- Two-camera interface support
- 650 Mbps class 2 receivers with selectable data/clock and data/strobe operation
- Support for MIPI CSI-2 and SMIA CCP2 RAW6, RAW7, RAW8 (generic), RAW10 and RAW12 Raw Bayer format data unpacking
- Support for YUV, RGB and JPEG formats
- Support for SMIA 8-10, 7-10, 6-10, 10-12,8-12, 7-12, and 6-12 DPCM/PCM decompression options
- 1V8, 200 MHz,12-bit parallel output interface
- HSYNC, VSYNC, and continuous PCLK output data qualification signal
- Tristate-able output for dual camera systems
- Error interrupt output (D-PHY and protocol)
- MIPI CSI-2 short packet interrupt output
- 2-wire 100/400 kHz control interface (I2C compatible slave) to configure D-PHY timeouts and pixel data unpacking/decompression options
- Integrated power on reset cell
- Digital power supply: 1.7 V to 1.9 V
- Integrated 1.2 V regulator for D-PHY and core logic
- VFBGA 49 ball, 3 mm x 3 mm x 1 mm, 0.4 mm pitch, 0.25 mm ball package
- Lead-free RoHS compliant product
You might also like...
All tools & software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STMIPID02/TR | Active | VFBGA 49 3x3x1.0 | Industrial | Ecopack2 | |
STMIPID02/TR
Package:
VFBGA 49 3x3x1.0Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STMIPID02/TR | 1 distributors | Active | EAR99 | NEC | Tape and Reel | VFBGA 49 3x3x1.0 | -25 | 70 | MALAYSIA | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors