Product overview
Description
This is a high performance, high dynamic range 1.3 megapixel image sensor. Designed for automotive, security and other demanding outdoor applications, the device offers supreme low light performance and numerous safety integrity features. An embedded Bayer and monochrome data pre-processor integrates a wide range of image enhancement functions, designed to ensure high image quality.An advanced synchronization facility allows stereo and multi-camera systems to work synchronously, minimizing system latency and motion temporal mismatch artifacts.
-
All features
- AEC-Q100 qualified
- 1.3 megapixel resolution sensor (1304 x 980) in 1/2.7 inch optical format
- High dynamic range (HDR) pixel architecture, up to 132 dB dynamic range
- Best in class FSI high pixel sensitivity with 3.75 μm pixel size
- 45 frames per second at full resolution, 60 frames per second at 720p resolution
- Small physical size: 9.0 mm x 9.3 mm Im2BGA
- Synchronization for multiple cameras
- Highly configurable HDR image pre-processing
- Motion and Flicker tolerant HDR options including flicker flag to denote affected pixels
- Comprehensive inline pixel defect correction
- Fast+ I2C control interface
- MIPI CSI-2 (copyright© 2005-2010 MIPI Alliance, Inc. Standard for Camera Serial Interface 2 (CSI-2) version 1.01, limited to 1 Gbps per lane) version 1.01 serial and/or 12-bit parallel video data interface
- Automotive Safety Integrity Level (ASIL) data included as part of each frame
- Operating junction temperature: -40°C to +125°C
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
|---|---|---|---|---|---|
| VG6640AB1M | Active | M2BGA 9X9.3X1.375 100 F10X10 PI | Automotive | Ecopack2 | |
| VG6640AB1M/1 | Active | M2BGA 9X9.3X1.375 100 F10X10 PI | Automotive | Ecopack2 | |
| VG6640CB1M/1 | Active | M2BGA 9X9.3X1.375 100 F10X10 PI | Industrial | Ecopack2 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||
| VG6640CB1M/1 | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape And Reel | M2BGA 9X9.3X1.375 100 F10X10 PI | -40 | 125 | TAIWAN | |||
| VG6640AB1M/1 | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape And Reel | M2BGA 9X9.3X1.375 100 F10X10 PI | -40 | 125 | TAIWAN | |||
| VG6640AB1M | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tray | M2BGA 9X9.3X1.375 100 F10X10 PI | -40 | 125 | TAIWAN | |||
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors