ST7590

NRND

OFDM Narrowband Power Line Networking System on Chip

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Partner products
Sales Briefcase

Product overview

Description

ST7590 is the first complete Narrowband OFDM power line communication system-on-chip made using a multi-power technology with state of the art VLSI CMOS lithography. The ST7590 is based on dual core architecture to assure outstanding communication performance with a very high level of flexibility and programmability for either open standard or fully customized implementations.
  • All features

    • Fully integrated narrow-band power line networking system-on-chip
    • High performing DSP engine with embedded turn-key firmware for Orthogonal frequency division multiplexing (OFDM) modulation, featuring:
      • 96 sub-carriers in CENELEC A band
      • BDPSK, QDPSK, 8DPSK programmable modulations
      • Programmable bit rate up to 128 kbps
      • Convolutional coding and Viterbi decoding
      • Signal to noise ratio and channel quality estimation
      • Full PRIME compliant PHY
    • On chip peripherals:
      • Host controller UART/SPI interface
      • I2C/SPI external data memory interface
      • High speed SRAM controller for optional external SRAM program code execution
      • Watchdog timer
    • On chip 128 bit AES encryption HW block
    • Fully integrated analog front end:
      • ADC and DAC
      • High sensitivity receiver
      • High linearity transmitter with intelligent gain control
    • Fully integrated power line driver
      • Up to 1 Arms, 14 Vpp single ended
      • Configurable active filtering topology
      • Ultra low distortion
      • Embedded temperature sensor
      • Current control
    • 3.3 V or 5 V I/O digital I/O supply
    • Integrated 5 V and 1.8 V linear regulators for AFE and digital core supply
    • 8 V to 18 V line driver power supply
    • Suitable for applications compliant with EN50065 and FCC part 15 specifications
    • -40 °C to +85 °C temperature range
    • QFN48 7x7 (ST7590) and TQFP 100 14x14 (ST7590T) exposed pad package options

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST7590

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ST7590T
NRND
TQFP 100 14x14x1.0 Industrial Ecopack2

ST7590T

Package:

TQFP 100 14x14x1.0

Material Declaration**:

Marketing Status

NRND

Package

TQFP 100 14x14x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
ST7590T No availability of distributors reported, please contact our sales office
NRND
5A992C 5A002A2 Tray TQFP 100 14x14x1.0 - - MALAYSIA 8.107 / 1k

ST7590T

Marketing Status

NRND

ECCN (US)

5A992C

Budgetary Price (US$)*/Qty

8.107 / 1k

ECCN (EU)

5A002A2

Packing Type

Tray

Package

TQFP 100 14x14x1.0

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

8.107 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors