AudioPDM-MW

Active

STM32Cube middleware for audio PDM to PCM conversion

Get Software
Overview
Sample & Buy
Solutions
Documentation
Tools & Software
Quality & Reliability
eDesignSuite
Partner products
Sales Briefcase

Product overview

Description

AudioPDM-MW, delivered as a PDM2PCM library, decimates and filters out a Pulse Density Modulated (PDM) stream from a digital microphone, to convert it to a Pulse Code Modulated (PCM) signal output stream. The PCM output stream works at a sampling rate of 16 kHz with a 16-bit resolution. Various decimation factors are configurable, to adapt to variable PDM clock speeds.
The digital microphone gain is configurable at any time and allows 1 dB step in a range from -12 dB to +51 dB.
  • All features

    • Audio PDM-to-PCM conversion
    • Little or big endianness filter
    • Filter bit order LSB and MSB
    • Filter decimation factor from 16 to 128

Get Software

Recommended for you