Product overview
Description
The M24C04 is a 4-Kbit I2C-compatible EEPROM (Electrically Erasable PROgrammable Memory) organized as 512 × 8 bits.
The M24C04-W can be accessed with a supply voltage from 2.5 V to 5.5 V, the M24C04-R can be accessed with a supply voltage from 1.8 V to 5.5 V, and the M24C04-F can be accessed with a supply voltage from 1.6 V to 5.5 V. All these devices operate with a clock frequency of 400 kHz, over an ambient temperature range of -40 °C / +85 °C.
-
All features
- Compatible with I2C bus modes:
- 400 kHz
- 100 kHz
- Memory array:
- 4 Kbit (512 bytes) of EEPROM
- Page size: 16 byte
- Single supply voltage:
- M24C04-W: 2.5 V to 5.5 V
- M24C04-R: 1.8 V to 5.5 V
- M24C04-F: 1.7 V to 5.5 V (full temperature range) and 1.6 V to 1.7 V (limited temperature range)
- Write:
- Byte Write within 5 ms
- Page Write within 5 ms
- Operating temperature range:
- from -40 °C up to +85 °C
- Random and sequential Read modes
- Write protect of the whole memory array
- Enhanced ESD/Latch-Up protection
- More than 4 million Write cycles
- More than 200-years data retention
- Packages
- RoHS compliant and halogen-free(ECOPACK2®)
- Compatible with I2C bus modes:
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
IBIS models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.1 | 25 Jan 2021 | 25 Jan 2021 |
CAD Symbol & Footprint models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 | |
ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M24C04-FDW6TP | Active | TSSOP-8L | Industrial | Ecopack2 | |
M24C04-FMC6TG | Active | UFDFPN8 | Industrial | Ecopack2 | |
M24C04-FMH6TG | Active | DFN5 | Industrial | Ecopack2 | |
M24C04-FMN6TP | Active | SO8 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||
M24C04-FMC6TG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M24C04-FMH6TG | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M24C04-FMN6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
M24C04-FDW6TP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
M24C04-FMC6TG Active
M24C04-FMH6TG Active
M24C04-FMN6TP Active
M24C04-FDW6TP Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors