Product overview
Description
The M24C32S-FCU is a 32-Kbit I2C-compatible EEPROM (Electrically Erasable PROgrammable Memory) organized as 4 K × 8 bits. The M24C32S-FCU can operate with a supply voltage from 1.7 V to 5.5 V, over an ambient temperature range of -40 °C/+85 °C.The M24C32S-FCU is delivered in a 4-ball WLCSP package.
-
All features
- Compatible with the 400 kHz I²C protocol
- High speed 1MHz transfer rate
- Memory array:
- 32 Kbit (4 Kbyte) of EEPROM
- Page size: 32 byte
- Supply voltage range:
- 1.7 V to 5.5 V
- Operating temperature range
- -40°C / +85°C
- Write
- Byte Write within 5 ms
- Page Write within 5 ms
- Random and sequential Read modes
- Software Write protect
- Upper quarter memory array
- Upper half memory array
- Upper 3/4 memory array
- Whole memory array
- ESD protection
- Human Body Model: 4 kV
- More than 4 million Write cycles
- More than 200-years data retention
- Package
- WLCSP, RoHS and Halogen free compliant (ECOPACK2®)
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Jul 2016 | 01 Jul 2016 |
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 May 2019 | 02 May 2019 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Dec 2014 | 01 Dec 2014 |
Errata Sheets (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Jul 2016 | 01 Jul 2016 |
Presentations (3)
Resource title | Latest update | |||
---|---|---|---|---|
28 Aug 2018 | 28 Aug 2018 | |||
10 Nov 2020 | 10 Nov 2020 | |||
16 Dec 2019 | 16 Dec 2019 |
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2020 | 26 Feb 2020 | |||
26 Mar 2021 | 26 Mar 2021 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2020 | 18 Dec 2020 |
Brochures (4)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jun 2018 | 15 Jun 2018 | |||
19 Sep 2019 | 19 Sep 2019 | |||
15 Jun 2018 | 15 Jun 2018 | |||
10 Nov 2020 | 10 Nov 2020 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Models (1)
Resource title | Latest update | |||
---|---|---|---|---|
7Z | 15 Jan 2021 | 15 Jan 2021 |
IBIS models (3)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 25 Jan 2021 | 25 Jan 2021 | ||
ZIP | 25 Jan 2021 | 25 Jan 2021 | ||
ZIP | 25 Jan 2021 | 25 Jan 2021 |
Verilog models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 Jan 2021 | 28 Jan 2021 | ||
ZIP | 28 Jan 2021 | 28 Jan 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M24C32S-FCU6T/T | NRND | WLCSP ULTRA-THIN | Industrial | Ecopack2 | |
M24C32S-FCU6T/TF | NRND | WLCSP ULTRA-THIN | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Replacement Product | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
M24C32S-FCU6T/T | No availability of distributors reported, please contact our sales office | NRND | EAR99 | NEC | Tape And Reel | WLCSP ULTRA-THIN | -40 | 85 | - | SINGAPORE | 0.1632 / 1k | |||
M24C32S-FCU6T/TF | No availability of distributors reported, please contact our sales office | NRND | EAR99 | NEC | Tape And Reel | WLCSP ULTRA-THIN | -40 | 85 | - | SINGAPORE | 0.1632 / 1k |
Marketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.1632 / 1kMarketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.1632 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors