32-Kbit serial I2C bus EEPROM 4 balls CSP

Download datasheet

Order a free sample and buy from our distributors

Sample & Buy
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The M24C32T-FCU is a 32-Kbit I2C-compatible EEPROM (Electrically Erasable PROgrammable Memory) organized as 4 K × 8 bits

    The M24C32T-FCU can be hooked on the same bus as the M24C32S-FCU and M24C32M-FCU in WLCSP 4 bump, thanks to specific device select code.
    The M24C32T-FCU can operate with a supply voltage from 1.7 V to 5.5 V, over an ambient temperature range of -40 °C/+85 °C.
    The M24C32T-FCU is delivered in a 4-ball WLCSP package.

    Key Features

    • Compatible with the 400 kHz I²C protocol
    • High speed 1MHz transfer rate
    • Memory array:
      • 32 Kbit (4 Kbyte) of EEPROM
      • Page size: 32 byte
    • Specific device code
    • Supply voltage range:
      • 1.7 V to 5.5 V over -40°C / +85°C
      • 1.6 V to 5.5 V over 0°C / +85°C
    • Operating temperature range
      • -40°C / +85°C
    • Write
      • Byte Write within 5 ms
      • Page Write within 5 ms
    • Random and sequential Read modes
    • Software Write protect
      • Upper quarter memory array
      • Upper half memory array
      • Upper 3/4 memory array
      • Whole memory array
    • ESD protection
      • Human Body Model: 4 kV
    • More than 4 million Write cycles
    • More than 200-years data retention
    • Package
      • WLCSP, RoHS and Halogen free compliant (ECOPACK2®)

Sample & Buy

Part Number
Replacement Product
Package
Packing Type
Temperature (°C) Marketing Status
Budgetary Price (US$)*
Quantity
More info
Order from Distributors
Order from ST
min
max
M24C32T-FCU6T/TF - WLCSP ULTRA-THIN Tape And Reel -40 85
Active
0.1372 1000
MORE INFO

ECCN (US):

EAR99

Country of Origin:

SINGAPORE

Check Availability

Distributor availability ofM24C32T-FCU6T/TF

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 3244 1 Order Now

Distributor reported inventory date: 2019-09-22

Distributor Name

MOUSER

Stock

3244

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2019-09-22

Get sample

M24C32T-FCU6T/TF

Replacement Product

-

Package

WLCSP ULTRA-THIN

Unit Price (US$)

0.1372*

Distributor availability ofM24C32T-FCU6T/TF

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 3244 1 Order Now

Distributor reported inventory date: 2019-09-22

Distributor Name

MOUSER

Stock

3244

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2019-09-22

Packing Type

Tape And Reel

Operating Temperature (°C)

(min)

-40

(max)

85

Marketing Status

Active

Unit Price (US$)

0.1372

Quantity

1000

ECCN (US)

EAR99

Country of Origin

SINGAPORE

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS11287
      32-Kbit serial I²C bus EEPROM 4 balls CSP
      2.0
      630.63 KB
      PDF
      DS11287

      32-Kbit serial I²C bus EEPROM 4 balls CSP

    • Description Version Size Action
      AN2014
      How a designer can make the most of STMicroelectronics Serial EEPROMs
      10.1
      1.13 MB
      PDF
      AN2014

      How a designer can make the most of STMicroelectronics Serial EEPROMs

    • Description Version Size Action
      TN1171
      Description of UFDFPN5, UFDFPN8 and WFDFPN8 for STMicroelectronics EEPROMs and recommendations for use
      3.0
      574.55 KB
      PDF
      TN1171

      Description of UFDFPN5, UFDFPN8 and WFDFPN8 for STMicroelectronics EEPROMs and recommendations for use

    • Description Version Size Action
      ES0366
      M24C32T-FCU package mechanical data modifications
      1.0
      226.02 KB
      PDF
      ES0366

      M24C32T-FCU package mechanical data modifications

HW Model, CAD Libraries & SVD

    • Description Version Size Action
      IBIS model SPI M95xxx Standard EEPROM (-40 degC to 85 degC) 5.0
      4.92 MB
      ZIP
      IBIS models I2C M24xxx-FCU 4balls WLCSP
      813.07 KB
      ZIP
      Verilog model I2C EEPROM M24XXX 2.0
      18.97 KB
      ZIP
      Verilog model SPI EEPROM M95XXX 2.2
      57.49 KB
      ZIP

      IBIS model SPI M95xxx Standard EEPROM (-40 degC to 85 degC)

      IBIS models I2C M24xxx-FCU 4balls WLCSP

      Verilog model I2C EEPROM M24XXX

      Verilog model SPI EEPROM M95XXX

Presentations & Training Material

    • Description Version Size Action
      EEPROM general presentation 1.0
      627.51 KB
      PDF
      EEPROM in WLCSP July 2016 1.4
      281.42 KB
      PDF
      I2C EEPROM in DFN5 small package 1.0
      555.19 KB
      PDF

      EEPROM general presentation

      EEPROM in WLCSP July 2016

      I2C EEPROM in DFN5 small package

Publications and Collaterals

    • Description Version Size Action
      EEPROM in Ultra-small packages 1.0
      1.22 MB
      PDF
      Serial EEPROM 1.0
      1.73 MB
      PDF

      EEPROM in Ultra-small packages

      Serial EEPROM

    • Description Version Size Action
      EEPROM selection guide 2.0
      843.56 KB
      PDF

      EEPROM selection guide

    • Description Version Size Action
      Products and solutions for solar energy 1.0
      1.29 MB
      PDF
      Semiconductor solutions for healthcare applications 1.0
      665.18 KB
      PDF
      Smart grid distribution and smart meters - Energy-efficient solutions 2.0
      1.58 MB
      PDF

      Products and solutions for solar energy

      Semiconductor solutions for healthcare applications

      Smart grid distribution and smart meters - Energy-efficient solutions

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
M24C32T-FCU6T/TF
Active
WLCSP ULTRA-THIN Industrial Ecopack2

M24C32T-FCU6T/TF

Package:

WLCSP ULTRA-THIN

Material Declaration**:

Marketing Status

Active

Package

WLCSP ULTRA-THIN

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.