Product overview
Description
The AIS1120SX / AIS2120SX is a central acceleration sensor with a single or dual-axis sensing element and an IC interface able to provide acceleration information to a master control unit via an SPI protocol. The sensing element, capable of detecting the acceleration, is manufactured using a dedicated process developed by ST to produce inertial sensors and actuators in silicon.The IC interface is manufactured using a BCD process that allows a high level of integration. The device is factory trimmed to better tune the characteristics of the sensing element with the acceleration information to be supplied.
The AIS1120SX / AIS2120SX has a full scale of ±120 g. The acquisition chain consists of a C/V converter, a full-differential charge amplifier, a 2nd order SD analog-to-digital converter and a digital core, which includes filtering, compensation and interpolation, control logic and SPI protocol generation.
The differential capacitance of the sensor is proportional to the proof mass displacement; thus, by sensing the differential capacitance, the position of the sensor is determined. Then, since the mass position is known, and the position is related to the input acceleration, the input acceleration can be easily deduced.
The device is available in a plastic SOIC8 package and is guaranteed to operate over a temperature range extending from -40 °C to +105 °C.
-
All features
- AEC-Q100 qualified
- 3.3 V single supply operation
- 14-bit data output
- ±120 g full scale
- Slow and fast offset cancellation
- Embedded self-test
- Selectable low-pass filter
- SPI interface
- Extended temperature range -40 °C to +105 °C
- ECOPACK compliant
Featured Videos
A bridge between the sensor on the motherboard and your laptop
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Apr 2020 |
02 Apr 2020
|
Design Notes & Tips (5)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2021 |
21 Jan 2021
|
|||
21 Jan 2021 |
21 Jan 2021
|
|||
21 Jan 2021 |
21 Jan 2021
|
|||
21 Jan 2021 |
21 Jan 2021
|
|||
21 Jan 2021 |
21 Jan 2021
|
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Jan 2021 |
19 Jan 2021
|
|||
31 Mar 2021 |
31 Mar 2021
|
Brochures (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
|||
13 Jun 2019 |
13 Jun 2019
|
|||
07 Apr 2021 |
07 Apr 2021
|
|||
06 Aug 2020 |
06 Aug 2020
|
|||
19 Mar 2021 |
19 Mar 2021
|
|||
25 Feb 2021 |
25 Feb 2021
|
White Papers (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Dec 2018 |
04 Dec 2018
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|
AIS1120SXTR |
NRND
|
SO-8 | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
AIS1120SXTR | 3 distributors | Buy Direct |
NRND
|
EAR99 | NEC | Tape And Reel | SO-8 | -40 | 105 | PHILIPPINES |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors