Product overview
Description
The AIS1200PS is a peripheral acceleration sensor with a single-axis sensing element and an IC interface able to provide acceleration information to a master control unit through a Manchester-coded protocol (125 kbps). The sensing element, capable of detecting the acceleration, is manufactured using a dedicated process developed by ST to produce inertial sensors and actuators in silicon.The IC interface is manufactured using a BCD process that allows a high level of integration. The device is factory trimmed to better tune the sensing element characteristics with the acceleration information to be supplied.
The AIS1200PS has a full scale of ±200 g. The acquisition chain is made up of a C/V converter, a full-differential charge amplifier, a 2nd order LPF with a cutoff frequency of 175 Hz, and a second charge amplifier to adapt the dynamic range to an SAR A/D converter.
The differential capacitance of the sensor is proportional to the proof mass displacement; thus, by sensing the differential capacitance, the position of the sensor is determined. Then, since the mass position is known and the position is related to the input acceleration, the input acceleration can be easily deduced.
The device is available in a plastic SOIC package with 150 mils reverse frame forming for EMC enhancement and is specified over a temperature range extending from -40 °C to +125 °C.
-
All features
- 5 V to 16 V single supply operation
- 10-bit data output
- Embedded voltage regulator
- Embedded self-test
- Asynchronous 2 wire connectivity
- PSI5-A10P v1.3 compliant
- Error detection: single bit even parity
- Automotive AEC-Q100 qualified
- ECOPACK®compliant
- Extended temperature range: -40 °C to +125 °C
Featured Videos
A bridge between the sensor on the motherboard and your laptop
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Dec 2015 | 17 Dec 2015 |
Design Notes & Tips (5)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2021 | 21 Jan 2021 | |||
21 Jan 2021 | 21 Jan 2021 | |||
21 Jan 2021 | 21 Jan 2021 | |||
21 Jan 2021 | 21 Jan 2021 | |||
21 Jan 2021 | 21 Jan 2021 |
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Jan 2021 | 19 Jan 2021 | |||
15 Apr 2021 | 15 Apr 2021 |
Brochures (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jun 2019 | 13 Jun 2019 | |||
07 Apr 2021 | 07 Apr 2021 | |||
06 Aug 2020 | 06 Aug 2020 | |||
15 Apr 2021 | 15 Apr 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
25 Feb 2021 | 25 Feb 2021 |
White Papers (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Dec 2018 | 04 Dec 2018 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|
AIS1200PSTR | Active | SO16 | Ecopack2 | |
AIS1200PSTR
Package:
SO16Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
AIS1200PSTR | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape And Reel | SO16 | -40 | 125 | PHILIPPINES |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors