L20G20IS

NRND
Education

2-axis gyroscope for optical image stabilization (OIS)

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The L20G20IS is a two-axis MEMS gyroscope for optical image stabilization applications.

    It includes a sensing element and an IC interface capable of providing the measured angular rate to the application through an SPI digital interface.
    The unique sensing element is manufactured using a dedicated micromachining process developed by STMicroelectronics to produce inertial sensors and actuators on silicon wafers.
    The IC interface is manufactured using a CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the characteristics of the sensing element.
    The L20G20IS is available in a plastic land grid array (LGA) package and can operate over a temperature range of -40 °C to +85 °C.

    Key Features

    • ±100 dps / ±200 dps full-scale range
    • 5 degree phase delay
    • 3.8 mdps/√(Hz) rate noise density
    • Wide supply voltage range: 1.7 V to 3.6 V
    • Low-voltage compatible IOs
    • 3- and 4-wire SPI digital interface
    • Embedded temperature sensor
    • Embedded self-test
    • Integrated low-pass filters with user-selectable bandwidth
    • Power-down and sleep modes for smart power saving
    • ECOPACK®, RoHS and “Green” compliant

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
L20G20ISTR LGA2X2X0.7 12 LEADS Tape And Reel
NRND
1.69 1000 EAR99 - Check Availability

Distributor availability ofL20G20ISTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 563 1 Order Now
MOUSER WORLDWIDE 864 1 Order Now

Distributor reported inventory date: 2020-02-20

Distributor Name

DIGIKEY

Stock

563

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

864

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-20

Buy now

L20G20ISTR

Package

LGA2X2X0.7 12 LEADS

Packing Type

Tape And Reel

Unit Price (US$)

1.69*

Distributor availability ofL20G20ISTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 563 1 Order Now
MOUSER WORLDWIDE 864 1 Order Now

Distributor reported inventory date: 2020-02-20

Distributor Name

DIGIKEY

Stock

563

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

864

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-20

Marketing Status

NRND

Unit Price (US$)

1.69

Quantity

1000

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Related Applications

Audio and Video

Smart Phones, Tablets and eReaders

Ecosystems

    • Part Number

      AWS IoT Core is a managed cloud service that lets connected devices easily and securely interact with cloud applications and other devices

      Microsoft Azure is an ever-expanding set of cloud services to help your organization meet your business challenges. It's the freedom to build, manage, and deploy applications on a massive, global network using your favorite tools and frameworks.

      IBM Watson IoT Platform is a managed, cloud-hosted service designed to make it simple to derive value from your Internet of Things devices.

    • Part Number

      Gyro 4 Click is a two-axis MEMS gyroscope for optical image stabilization applications. It is equipped with the L20G20IS, that includes a sensing element and an IC interface capable of providing the measured angular rate to the application through an SPI digital interface.

      Ready-to-use BLE System-on-Module packed with sensors, low power ARM® 32-bit Cortex®-M4 CPU and coin battery. Speed up IoT product development today!

      SensiBLE 2.0 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.

Embedded Software

    • Part Number

      Standard C platform-independent drivers for MEMS motion and environmental sensors

Evaluation Tools

    • Part Number

      L20G20IS adapter board for a standard DIL 24 socket

Support and Applications

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS11719
      Ultra-compact two-axis gyroscope for optical image stabilization
      3.0
      1.33 MB
      PDF
      DS11719

      Ultra-compact two-axis gyroscope for optical image stabilization

    • Description Version Size Action
      AN5113
      MEMS motion sensor: L20G20IS ultra-compact two-axis gyroscope for optical image stabilization
      1.0
      397.22 KB
      PDF
      AN5113

      MEMS motion sensor: L20G20IS ultra-compact two-axis gyroscope for optical image stabilization

    • Description Version Size Action
      TN0018
      Surface mounting guidelines for MEMS sensors in an LGA package
      6.0
      214.31 KB
      PDF
      TN0018

      Surface mounting guidelines for MEMS sensors in an LGA package

Publications and Collaterals

    • Description Version Size Action
      MEMS Sensors for automotive applications 1.0
      3.33 MB
      PDF
      MEMS and Sensors Quick Reference Guide 1.1
      919.75 KB
      PDF
      MEMS and Sensors Smart Motion tracking, IoT for an enhanced user experience 1.0
      2.28 MB
      PDF
      Sensor & motion algorithm software pack for STM32Cube 1.0
      544.58 KB
      PDF

      MEMS Sensors for automotive applications

      MEMS and Sensors Quick Reference Guide

      MEMS and Sensors Smart Motion tracking, IoT for an enhanced user experience

      Sensor & motion algorithm software pack for STM32Cube

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
L20G20ISTR
NRND
LGA2X2X0.7 12 LEADS Ecopack2

L20G20ISTR

Package:

LGA2X2X0.7 12 LEADS

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LGA2X2X0.7 12 LEADS

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback