LPS33W

Active

MEMS pressure sensor: 260-1260 hPa absolute digital output barometer with potted gel package

Download datasheet Sample & Buy
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The LPS33W is an ultra-compact piezoresistive pressure sensor which functions as a digital output barometer. The device comprises a sensing element and an IC interface which communicates through I2C or SPI from the sensing element to the application.

    The sensing element, which detects absolute pressure, consists of a suspended membrane manufactured using a dedicated process developed by ST.
    The LPS33W is available in a ceramic LGA package with metal lid. It is guaranteed to operate over a temperature range extending from -40 °C to +85 °C. The package is holed to allow external pressure to reach the sensing element. Gel inside the IC protects the electrical components from harsh environmental conditions.

    Key Features

    • Pressure sensor with potted gel package
    • 260 to 1260 hPa absolute pressure range
    • Current consumption down to 3 μA
    • High overpressure capability: 20x full scale
    • Embedded temperature compensation
    • 24-bit pressure data output
    • 16-bit temperature data output
    • ODR from 1 Hz to 75 Hz
    • SPI and I²C interfaces
    • Embedded FIFO
    • Interrupt functions: data-ready, FIFO flags, pressure thresholds
    • Supply voltage: 1.7 to 3.6 V
    • ECOPACK® lead-free compliant

Recommended for you

Ecosystems

    • Part Number

      AWS IoT Core is a managed cloud service that lets connected devices easily and securely interact with cloud applications and other devices

      Microsoft Azure is an ever-expanding set of cloud services to help your organization meet your business challenges. It's the freedom to build, manage, and deploy applications on a massive, global network using your favorite tools and frameworks.

      IBM Watson IoT Platform is a managed, cloud-hosted service designed to make it simple to derive value from your Internet of Things devices.

    • Part Number

      Ready-to-use BLE System-on-Module packed with sensors, low power ARM® 32-bit Cortex®-M4 CPU and coin battery. Speed up IoT product development today!

      SensiBLE 2.0 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.

      SensiBLE 2.1 SoM integrates a rechargeable Li-Ion battery, a variety of sensors, and a low power Cortex M0 core that executes Bluetooth protocols.

      Connecting low-power SUB 1GHZ RF transceiver to the Cloud with fully customisable sensors, ARM® 32-bit Cortex®-M4 CPU and coin battery.

Embedded Software

    • Part Number

      Standard C platform-independent drivers for MEMS motion and environmental sensors

Evaluation Tools

    • Part Number

      LPS33W adapter board for a standard DIL24 socket

      LPS33K adapter board for a standard DIL24 socket

Support and Applications

    • Part Number

      End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!

      Engineering services on theSensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS12775
      MEMS pressure sensor: 260-1260 hPa absolute digital output barometer with potted gel package
      1.0
      1.52 MB
      PDF
      DS12775

      MEMS pressure sensor: 260-1260 hPa absolute digital output barometer with potted gel package

    • Description Version Size Action
      TN1198
      Surface mount guidelines for MEMS sensors in HLGA packages
      1.0
      128.17 KB
      PDF
      TN1198

      Surface mount guidelines for MEMS sensors in HLGA packages

    • Description Version Size Action
      DT0132
      Digital pressure sensor: efficient design tips
      1.0
      259.98 KB
      PDF
      DT0132

      Digital pressure sensor: efficient design tips

Publications and Collaterals

    • Description Version Size Action
      MEMS and Sensors Quick Reference Guide 1.1
      919.75 KB
      PDF
      MEMS and Sensors Smart Motion tracking, IoT for an enhanced user experience 2.1
      4.21 MB
      PDF
      Sensor & motion algorithm software pack for STM32Cube 1.0
      544.58 KB
      PDF

      MEMS and Sensors Quick Reference Guide

      MEMS and Sensors Smart Motion tracking, IoT for an enhanced user experience

      Sensor & motion algorithm software pack for STM32Cube

Quality and Reliability

Part Number Marketing Status Package RoHS Compliance Grade Material Declaration**
LPS33WTR
Active
CERAMIC CCLGA 3.3X3.3X2.9 10L Ecopack2

LPS33WTR

Package:

CERAMIC CCLGA 3.3X3.3X2.9 10L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

CERAMIC CCLGA 3.3X3.3X2.9 10L

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
LPS33WTR Available at 7 distributors

Distributor availability ofLPS33WTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3172 1 Order Now
RS COMPONENTS EUROPE 172 1 Order Now
AVNET AMERICA 2500 0 Order Now
ARROW EUROPE 2490 0 Order Now
MOUSER WORLDWIDE 2559 1 Order Now
Farnell Element14 EUROPE 10 1 Order Now
ANGLIA Live EUROPE 100 1 Order Now

Distributor reported inventory date: 2020-08-12

Distributor Name

DIGIKEY

Stock

3172

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

172

Min.Order

1

Region

EUROPE Order Now

AVNET

Stock

2500

Min.Order

0

Region

AMERICA Order Now

ARROW

Stock

2490

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

2559

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

10

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

100

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-08-12

Sample & Buy Buy now
Active
EAR99 NEC Tape And Reel CERAMIC CCLGA 3.3X3.3X2.9 10L -40 85 MALTA 3.85 / 1k

LPS33WTR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

3.85 / 1k

Distributor availability ofLPS33WTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 3172 1 Order Now
RS COMPONENTS EUROPE 172 1 Order Now
AVNET AMERICA 2500 0 Order Now
ARROW EUROPE 2490 0 Order Now
MOUSER WORLDWIDE 2559 1 Order Now
Farnell Element14 EUROPE 10 1 Order Now
ANGLIA Live EUROPE 100 1 Order Now

Distributor reported inventory date: 2020-08-12

Distributor Name

DIGIKEY

Stock

3172

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

172

Min.Order

1

Region

EUROPE Order Now

AVNET

Stock

2500

Min.Order

0

Region

AMERICA Order Now

ARROW

Stock

2490

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

2559

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

10

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

100

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-08-12

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

CERAMIC CCLGA 3.3X3.3X2.9 10L

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

3.85 / 1k

Country of Origin

MALTA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors