ST’s temperature sensor portfolio includes both analog and digital temperature sensor ICs. Both types are suitable for a wide range of applications including industrial, consumer, portable, medical, home appliances and computer market segments, thanks to their high accuracy and low-power consumption.
The analog temperature sensors feature low power consumption, good linearity, and accuracy as high as ± 0.5 ºC flat across the whole temperature operating range as wide as –55 to +130 °C and up to 200 °C (non-continuous).
The digital temperature sensors feature low power consumption as low as 20 µA with up to 12-bit resolution able to digitize temperatures to a resolution up to 0.0625 °C to ensure high accuracy flat across the whole operating range as wide as –55 to +125 °C.
Additional features include an I2C/SMBus output with selectable addresses (up to 8), energy-saving one-shot temperature reading, a dedicated pin for interrupt or thermostat/comparator function and programmable threshold with hysteresis. Factory-calibrated, our digital sensors do not require any external components to measure temperature.
The STTS series with its onboard delta-sigma analog-to-digital converter (ADC) specifically targets DRAM DIMM modules in servers, desktops, and mobile personal computing platforms including laptops, as well as a variety of industrial applications.
ST’s temperature sensor IC portfolio is available in a wide range of packages ranging from insertion models such as theTO-92 to the smallest one on the market, the 6-lead UDFN package (2 x 2 x 0.5 mm), for use in any environment and equipment.
Recommended for you
- STTS22H Low-voltage, ultra-low-power, 0.5 °C accuracy I2C/SMBus 3.0 temperature sensor
- LM334 Three Terminal Adjustable Current Source
- STCN75 Digital temperature sensor IC, thermal watchdog, high-precision
- STTS75 Digital temperature sensor and thermal watchdog, delta-sigma analog-to-digital (ADC) converter, I2C interface
- LM335 Precision Temperature Sensor
- STTS2004 2.2 V memory module temperature sensor with a 4 Kb SPD EEPROM
- LM234 3-terminal adjustable current source
- STLM20 Analog temperature sensor, ultra-low current 2.4 V, high precision
- STTS751 2.25 V low-voltage local digital temperature sensor
- STDS75 Digital temperature sensor and thermal watchdog
- STLM75 High-precision digital temperature sensor and thermal watchdog
- LM135 Precision Temperature Sensor
- LM235 Precision Temperature Sensor