Product overview
Description
The ST72324Bxx devices are members of the ST7 microcontroller family designed for midrange applications running from 3.8 to 5.5 V. Different package options offer up to 32 I/O pins. All devices are based on a common industry-standard 8-bit core, featuring an enhanced instruction set and are available with Flash or ROM program memory. The ST7 family architecture offers both power and flexibility to software developers, enabling the design of highly efficient and compact application code.The on-chip peripherals include an A/D converter, two general purpose timers, an SPI interface and an SCI interface. For power economy, the microcontroller can switch dynamically into, Slow, Wait, Active-halt or Halt mode when the application is in idle or stand-by state.
Typical applications include consumer, home, office and industrial products.
-
All features
- 1 analog peripheral (low current coupling)
10-bit ADC with up to 12 input ports - 2 communication interfaces
SPI synchronous serial interface SCI asynchronous serial interface - Memories
8 to 32 Kbyte dual voltage High Density Flash (HDFlash) or ROM with readout protection capability. In-application programming and Incircuit programming for HDFlash devices 384 bytes to 1 Kbyte RAM HDFlash endurance: 1 kcycle at 55 °C, data retention 40 years at 85 °C - Interrupt management
Nested interrupt controller. 10 interrupt vectors plus TRAP and RESET. 9/6 ext. interrupt lines (on 4 vectors) - Clock, reset and supply management
Enhanced low voltage supervisor (LVD) with programmable reset thresholds and auxiliary voltage detector (AVD) with interrupt capability Clock sources: crystal/ceramic resonator oscillators, int. RC osc. and ext. clock input PLL for 2x frequency multiplication 4 power saving modes: Slow, Wait, Active-halt, and Halt - 4 timers
Main clock controller with real-time base, Beep and clock-out capabilities Configurable watchdog timer 16-bit Timer A with 1 input capture, 1 output compare, ext. clock input, PWM and pulse generator modes 16-bit Timer B with 2 input captures, 2 output compares, PWM and pulse generator modes - Development tools
In-circuit testing capability - Up to 32 I/O ports
32/24 multifunctional bidirectional I/Os, 22/17 alternate function lines, 12/10 high sink outputs
- 1 analog peripheral (low current coupling)
Circuit Diagram
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
Application Notes (5 of 65)
Resource title | Latest update | |||
---|---|---|---|---|
09 Oct 2020 | 09 Oct 2020 | |||
21 Oct 2015 | 21 Oct 2015 | |||
21 Oct 2015 | 21 Oct 2015 | |||
10 Jul 2020 | 10 Jul 2020 | |||
21 Oct 2015 | 21 Oct 2015 | |||
21 Oct 2015 | 21 Oct 2015 | |||
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
10 Sep 2015 | 10 Sep 2015 | |||
10 Sep 2015 | 10 Sep 2015 | |||
11 Jul 2017 | 11 Jul 2017 | |||
21 Oct 2015 | 21 Oct 2015 | |||
14 Nov 2014 | 14 Nov 2014 | |||
28 Sep 2015 | 28 Sep 2015 | |||
13 Sep 2018 | 13 Sep 2018 | |||
09 Oct 2020 | 09 Oct 2020 | |||
10 Sep 2015 | 10 Sep 2015 | |||
01 Feb 2019 | 01 Feb 2019 | |||
21 Oct 2015 | 21 Oct 2015 | |||
14 Nov 2014 | 14 Nov 2014 | |||
28 Sep 2015 | 28 Sep 2015 | |||
01 Mar 2021 | 01 Mar 2021 | |||
13 Oct 2017 | 13 Oct 2017 | |||
09 Oct 2020 | 09 Oct 2020 | |||
28 Sep 2015 | 28 Sep 2015 | |||
21 Oct 2015 | 21 Oct 2015 | |||
21 Oct 2015 | 21 Oct 2015 | |||
10 Jul 2020 | 10 Jul 2020 | |||
21 Oct 2015 | 21 Oct 2015 | |||
10 Sep 2015 | 10 Sep 2015 | |||
10 Sep 2015 | 10 Sep 2015 | |||
21 Oct 2015 | 21 Oct 2015 | |||
21 Oct 2015 | 21 Oct 2015 | |||
10 Sep 2015 | 10 Sep 2015 | |||
28 Sep 2015 | 28 Sep 2015 | |||
10 Sep 2015 | 10 Sep 2015 | |||
28 Sep 2015 | 28 Sep 2015 | |||
28 Sep 2015 | 28 Sep 2015 | |||
10 Sep 2015 | 10 Sep 2015 | |||
28 Sep 2015 | 28 Sep 2015 | |||
05 Sep 2016 | 05 Sep 2016 | |||
21 Oct 2015 | 21 Oct 2015 | |||
28 Sep 2015 | 28 Sep 2015 | |||
28 Sep 2015 | 28 Sep 2015 | |||
16 May 2018 | 16 May 2018 | |||
28 Sep 2015 | 28 Sep 2015 | |||
28 Sep 2015 | 28 Sep 2015 | |||
30 Mar 2016 | 30 Mar 2016 | |||
28 Sep 2015 | 28 Sep 2015 | |||
21 Oct 2015 | 21 Oct 2015 | |||
17 May 2018 | 17 May 2018 | |||
08 Jun 2016 | 08 Jun 2016 | |||
03 Jan 2018 | 03 Jan 2018 | |||
01 Mar 2021 | 01 Mar 2021 | |||
01 Oct 2020 | 01 Oct 2020 | |||
10 Jul 2020 | 10 Jul 2020 | |||
23 Dec 2020 | 23 Dec 2020 | |||
10 Jul 2020 | 10 Jul 2020 | |||
10 Jul 2020 | 10 Jul 2020 | |||
10 Jul 2020 | 10 Jul 2020 | |||
05 Sep 2016 | 05 Sep 2016 | |||
13 Sep 2018 | 13 Sep 2018 | |||
10 Jul 2020 | 10 Jul 2020 | |||
13 Nov 2015 | 13 Nov 2015 | |||
10 Sep 2015 | 10 Sep 2015 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 | 11 Jul 2017 |
User Manuals (2)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jun 2019 | 21 Jun 2019 | |||
09 May 2017 | 09 May 2017 |
Programming Manuals (4)
Resource title | Latest update | |||
---|---|---|---|---|
05 Feb 2021 | 05 Feb 2021 | |||
17 May 2018 | 17 May 2018 | |||
17 May 2018 | 17 May 2018 | |||
17 May 2018 | 17 May 2018 |
Application Notes for related Tools & Software (5 of 7)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 | |||
01 Feb 2019 | 01 Feb 2019 | |||
16 May 2018 | 16 May 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
04 Jun 2019 | 04 Jun 2019 | |||
10 Jul 2020 | 10 Jul 2020 | |||
16 Aug 2019 | 16 Aug 2019 |
Training Material (5 of 9)
Resource title | Latest update | |||
---|---|---|---|---|
30 Mar 2017 | 30 Mar 2017 | |||
30 Mar 2017 | 30 Mar 2017 | |||
30 Mar 2017 | 30 Mar 2017 | |||
30 Mar 2017 | 30 Mar 2017 | |||
30 Mar 2017 | 30 Mar 2017 | |||
30 Mar 2017 | 30 Mar 2017 | |||
30 Mar 2017 | 30 Mar 2017 | |||
30 Mar 2017 | 30 Mar 2017 | |||
30 Mar 2017 | 30 Mar 2017 |
Product Certifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Mar 2017 | 30 Mar 2017 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 31 Mar 2016 | 31 Mar 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST72F324BK2T6 | NRND | LQFP 32 7x7x1.4 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
ST72F324BK2T6 | No availability of distributors reported, please contact our sales office | NRND | EAR99 | NEC | Tray | LQFP 32 7x7x1.4 mm | -40 | 85 | MALAYSIA |
Marketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors