Product overview
Description
The ST72F325 Flash and ST72325 ROM devices are members of the ST7 microcontroller family designed for mid-range applications. They are derivatives of the ST72321 and ST72324 devices, with enhanced characteristics and robust Clock Security System.All devices are based on a common industrystandard 8-bit core, featuring an enhanced instruction set and are available with Flash or ROM program memory. The ST7 family architecture offers both power and flexibility to software developers, enabling the design of highly efficient and compact application code.
The on-chip peripherals include an A/D converter, a PWM Autoreload timer, 2 general purpose timers, I2C bus, SPI interface and an SCI interface.
For power economy, microcontroller can switch dynamically into WAIT, SLOW, ACTIVE-HALT or HALT mode when the application is in idle or stand-by state.
Typical applications are consumer, home, office and industrial products.
The devices feature an on-chip Debug Module(DM) to support in-circuit debugging (ICD). For adescription of the DM registers, refer to the ST7ICC Protocol Reference Manual.Main Differences with ST72321:
-
All features
- 1 Analog peripheral (low current coupling)
10-bit ADC with up to 16 robust input ports - 3 Communications interfaces
SPI synchronous serial interface SCI asynchronous serial interface I2C multimaster interface - Development tools
Full hardware/software development package DM (Debug module) - Memories
16K to 60K dual voltage High Density Flash (HDFlash) or up to 32K ROM with read-outprotection capability. In-Application Programming and In-Circuit Programming for HDFlash devices 512 to 2048 bytes RAM HDFlash endurance: 100 cycles, data retention: 40 years at 85°C - Interrupt management
Nested interrupt controller 14 interrupt vectors plus TRAP and RESET Top Level Interrupt (TLI) pin on 64-pin devices 9/6 external interrupt lines (on 4 vectors) - Clock, reset and supply management
Enhanced low voltage supervisor (LVD) for main supply and auxiliary voltage detector(AVD) with interrupt capability Clock sources: crystal/ceramic resonator oscillators, internal RC oscillator and bypass for external clock PLL for 2x frequency multiplication Four Power Saving Modes: Halt, Active-Halt,Wait and Slow Clock Security System - 5 timers
Main Clock Controller with: Real time base, Beep and Clock-out capabilities Configurable watchdog timer Two 16-bit timers with: 2 input captures, 2 output compares, external clock input on one timer, PWM and pulse generator modes 8-bit PWM Auto-reload timer with: 2 input captures, 4 PWM outputs, output compare and time base interrupt, external clock with event detector - Instruction set
8-bit Data Manipulation 63 Basic Instructions 17 main Addressing Modes 8 x 8 Unsigned Multiply Instruction - Up to 48 I/O ports
48/36/32/24 multifunctional bidirectional I/O lines 34/26/22/17 alternate function lines 16/13/12/10 high sink outputs
- 1 Analog peripheral (low current coupling)
Circuit Diagram
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
Application Notes (5 of 62)
Resource title | Latest update | |||
---|---|---|---|---|
09 Oct 2020 | 09 Oct 2020 | |||
21 Oct 2015 | 21 Oct 2015 | |||
21 Oct 2015 | 21 Oct 2015 | |||
10 Jul 2020 | 10 Jul 2020 | |||
21 Oct 2015 | 21 Oct 2015 | |||
21 Oct 2015 | 21 Oct 2015 | |||
13 Sep 2018 | 13 Sep 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
10 Sep 2015 | 10 Sep 2015 | |||
10 Sep 2015 | 10 Sep 2015 | |||
11 Jul 2017 | 11 Jul 2017 | |||
21 Oct 2015 | 21 Oct 2015 | |||
14 Nov 2014 | 14 Nov 2014 | |||
28 Sep 2015 | 28 Sep 2015 | |||
13 Sep 2018 | 13 Sep 2018 | |||
09 Oct 2020 | 09 Oct 2020 | |||
10 Sep 2015 | 10 Sep 2015 | |||
01 Feb 2019 | 01 Feb 2019 | |||
21 Oct 2015 | 21 Oct 2015 | |||
14 Nov 2014 | 14 Nov 2014 | |||
28 Sep 2015 | 28 Sep 2015 | |||
13 Oct 2017 | 13 Oct 2017 | |||
09 Oct 2020 | 09 Oct 2020 | |||
28 Sep 2015 | 28 Sep 2015 | |||
21 Oct 2015 | 21 Oct 2015 | |||
21 Oct 2015 | 21 Oct 2015 | |||
10 Jul 2020 | 10 Jul 2020 | |||
21 Oct 2015 | 21 Oct 2015 | |||
10 Sep 2015 | 10 Sep 2015 | |||
10 Sep 2015 | 10 Sep 2015 | |||
21 Oct 2015 | 21 Oct 2015 | |||
21 Oct 2015 | 21 Oct 2015 | |||
10 Sep 2015 | 10 Sep 2015 | |||
28 Sep 2015 | 28 Sep 2015 | |||
10 Sep 2015 | 10 Sep 2015 | |||
28 Sep 2015 | 28 Sep 2015 | |||
28 Sep 2015 | 28 Sep 2015 | |||
10 Sep 2015 | 10 Sep 2015 | |||
28 Sep 2015 | 28 Sep 2015 | |||
05 Sep 2016 | 05 Sep 2016 | |||
21 Oct 2015 | 21 Oct 2015 | |||
28 Sep 2015 | 28 Sep 2015 | |||
28 Sep 2015 | 28 Sep 2015 | |||
16 May 2018 | 16 May 2018 | |||
28 Sep 2015 | 28 Sep 2015 | |||
28 Sep 2015 | 28 Sep 2015 | |||
30 Mar 2016 | 30 Mar 2016 | |||
28 Sep 2015 | 28 Sep 2015 | |||
21 Oct 2015 | 21 Oct 2015 | |||
08 Jun 2016 | 08 Jun 2016 | |||
03 Jan 2018 | 03 Jan 2018 | |||
01 Mar 2021 | 01 Mar 2021 | |||
01 Oct 2020 | 01 Oct 2020 | |||
10 Jul 2020 | 10 Jul 2020 | |||
23 Dec 2020 | 23 Dec 2020 | |||
10 Jul 2020 | 10 Jul 2020 | |||
10 Jul 2020 | 10 Jul 2020 | |||
10 Jul 2020 | 10 Jul 2020 | |||
05 Sep 2016 | 05 Sep 2016 | |||
13 Sep 2018 | 13 Sep 2018 | |||
10 Jul 2020 | 10 Jul 2020 | |||
10 Sep 2015 | 10 Sep 2015 |
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 | 11 Jul 2017 |
User Manuals (2)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jun 2019 | 21 Jun 2019 | |||
09 May 2017 | 09 May 2017 |
Programming Manuals (4)
Resource title | Latest update | |||
---|---|---|---|---|
05 Feb 2021 | 05 Feb 2021 | |||
17 Apr 2021 | 17 Apr 2021 | |||
17 Apr 2021 | 17 Apr 2021 | |||
17 Apr 2021 | 17 Apr 2021 |
Device Option Lists (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 30 Mar 2017 | 30 Mar 2017 |
Application Notes for related Tools & Software (5 of 9)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 | |||
01 Feb 2019 | 01 Feb 2019 | |||
10 Jul 2020 | 10 Jul 2020 | |||
16 May 2018 | 16 May 2018 | |||
13 Sep 2018 | 13 Sep 2018 | |||
04 Jun 2019 | 04 Jun 2019 | |||
01 Oct 2020 | 01 Oct 2020 | |||
10 Jul 2020 | 10 Jul 2020 | |||
16 Aug 2019 | 16 Aug 2019 |
Training Material (5 of 9)
Resource title | Latest update | |||
---|---|---|---|---|
30 Mar 2017 | 30 Mar 2017 | |||
30 Mar 2017 | 30 Mar 2017 | |||
30 Mar 2017 | 30 Mar 2017 | |||
30 Mar 2017 | 30 Mar 2017 | |||
30 Mar 2017 | 30 Mar 2017 | |||
30 Mar 2017 | 30 Mar 2017 | |||
30 Mar 2017 | 30 Mar 2017 | |||
30 Mar 2017 | 30 Mar 2017 | |||
30 Mar 2017 | 30 Mar 2017 |
Product Certifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Mar 2017 | 30 Mar 2017 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 31 Mar 2016 | 31 Mar 2016 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST72F325K4T6 | NRND | LQFP 32 7x7x1.4 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
ST72F325K4T6 | No availability of distributors reported, please contact our sales office | NRND | EAR99 | NEC | Tray | LQFP 32 7x7x1.4 mm | -40 | 85 | MALAYSIA |
Marketing Status
NRNDECCN (US)
EAR99Budgetary Price (US$)*/Qty
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors