STR735FZ1

NRND

32-BIT ARM7 FLASH MICROCONTROLLER WITH 3x CAN, 4 UARTs, 20 TIMERS, ADC, 12 COMM. INTERFACES

Download datasheet
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • ARMcore with embedded Flash & RAM

    STR73xF family combines the high performance ARM7TDMI™ CPU with an extensive range of peripheral functions and enhanced I/O capabilities. All devices have on-chip high-speed single voltage Flash memory and high-speed RAM. The STR73xF family has anembedded ARM core and is therefore compatible with all ARM tools and software.
    Extensive tools support
    STMicroelectronics’ 32-bit, ARM core-based microcontrollers are supported by a complete range of high-end and low-cost development tools to meet the needs of application developers. This extensive line of hardware/software tools includes starter kits and complete development packages all tailored for ST’s ARM core-based MCUs.
    The range of development packages includes third-party solutions that come complete with a graphical development environment and an in-circuit emulator/programmer featuring a JTAG application interface. These support a range of embedded operating systems (OS), while several royalty-free OSs are also available.
    For more information, please refer to ST MCU site http://www.st.com/mcu
    Figure 1 shows the general block diagram of the device family.

    Key Features

    • Development tools support\t\tJTAG interface\t\t
    • 10-bit A/D converter\t\t12/16 channels\t\tConversion time: min. 3μs, range: 0 to 5V\t\t
    • Timers\t\t16-bit watchdog timer (WDG)\t\t6/10 16-bit timers (TIM) each with: 2 input captures, 2 output compares, PWM and pulse counter modes\t\t6 16-bit PWM modules (PWM)\t\t3 16-bit timebase timers with 8-bit prescalers\t\t
    • DMA\t\t4 DMA controllers with 4 channels each\t\t
    • Core\t\tARM7TDMI 32-bit RISC CPU\t\t32 MIPS @ 36 MHz\t\t
    • Clock, reset and supply management\t\t4.5 - 5.5V application supply and I/Os\t\tEmbedded 1.8V regulator for core supply\t\tEmbedded oscillator running from external 4-8MHz crystal or ceramic resonator\t\tUp to 36 MHz CPU frequency with internal PLL\t\t32 kHz or 2 MHz internal RC oscillator, software configurable for fast startup and backup clock Real-time clock for clock-calendar function\t\tWake-up timer driven by internal RC for wake-up from STOP mode\t\t5 power saving modes: SLOW, WFI, LPWFI, STOP and HALT modes\t\t
    • Memories\t\tUp to 256 Kbytes Flash program memory (10,000 cycles endurance, data retention 20 years @ 85˚ C)\t\t16 Kbytes RAM\t\t
    • Up to 112 I/O ports\t\t72/112 multifunctional bidirectional I/Os\t\t
    • 12 communications interfaces\t\t2 I2C interfaces4 UART asynchronous serial interfaces\t\t3 BSPI synchronous serial interfaces\t\tUp to 3 CAN interfaces (2.0B Active)\t\t
    • Nested interrupt controller\t\tFast interrupt handling with multiple vectors\t\t64 maskable IRQs with 64 vectors and 16 priority levels\t\t2 maskable FIQ sources\t\t16 external interrupts, up to 32 wake-up lines\t\t

Circuit Diagram

Download Download

Sample & Buy

Part Number
Marketing Status
Quantity
Budgetary Price (US$)*
Package
Packing Type
Temperature (°C) ECCN (US)
More info
Order from Distributors
Order from ST
min
max
STR735FZ1T7
NRND
10000 - LQFP 144 20x20x1.4 Tray -40 105 3A991A2
MORE INFO

Country of Origin:

MALTA

No availability of distributors reported, please contact our sales office
STR735FZ1T6
NRND
10000 - LQFP 144 20x20x1.4 Tray -40 85 3A991A2
MORE INFO

Country of Origin:

MALTA

No availability of distributors reported, please contact our sales office

STR735FZ1T7

Marketing Status

NRND

Quantity

10000

Unit Price (US$)

*

Unit Price (US$)

-

Package

LQFP 144 20x20x1.4

Packing Type

Tray

Operating Temperature (°C)

(min)

-40

(max)

105

ECCN (US)

3A991A2

Country of Origin

MALTA

STR735FZ1T6

Marketing Status

NRND

Quantity

10000

Unit Price (US$)

*

Unit Price (US$)

-

Package

LQFP 144 20x20x1.4

Packing Type

Tray

Operating Temperature (°C)

(min)

-40

(max)

85

ECCN (US)

3A991A2

Country of Origin

MALTA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Development Tools

    • Part Number

      MDK-ARM software development environment for Cortex-R based MCUs

      Raisonance branded integrated development environment for ST7, STR7 and STR9 MCUs

      STR7 Family Flash Programming Software

Embedded Software

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS4420
      ARM7TDMI™ 32-bit MCU with Flash, 3x CAN, 4 UARTs, 20 timers, ADC, 12 comm. interfaces
      7.2
      1.15 MB
      PDF
      DS4420

      ARM7TDMI™ 32-bit MCU with Flash, 3x CAN, 4 UARTs, 20 timers, ADC, 12 comm. interfaces

    • Description Version Size Action
      AN2682
      Connecting I2S audio devices to the STR7/STR9 MCU
      1.3
      158.38 KB
      PDF
      AN1181
      Electrostatic discharge sensitivity measurement
      1.6
      49.01 KB
      PDF
      AN2591
      Microcontroller input / output expander
      1.4
      210.44 KB
      PDF
      AN1778
      STR7 ARM Multi-ICE Setup
      1.4
      21.44 KB
      PDF
      AN2156
      STR73x Family STR73x Hardware Getting Started
      1.5
      253.84 KB
      PDF
      AN2260
      STR73x SystemMemory boot mode
      1.3
      80.41 KB
      PDF
      AN2202
      STR73x microcontroller power management
      2.5
      123.48 KB
      PDF
      AN2710
      Safe GPIO port configuration in STR7xx devices
      1.5
      308.82 KB
      PDF
      AN886
      Selecting between ROM, FASTROM and OTP for a microcontroller
      1.3
      124.73 KB
      PDF
      AN2682

      Connecting I2S audio devices to the STR7/STR9 MCU

      AN1181

      Electrostatic discharge sensitivity measurement

      AN2591

      Microcontroller input / output expander

      AN1778

      STR7 ARM Multi-ICE Setup

      AN2156

      STR73x Family STR73x Hardware Getting Started

      AN2260

      STR73x SystemMemory boot mode

      AN2202

      STR73x microcontroller power management

      AN2710

      Safe GPIO port configuration in STR7xx devices

      AN886

      Selecting between ROM, FASTROM and OTP for a microcontroller

    • Description Version Size Action
      TN1163
      Description of WLCSP for microcontrollers and recommendations for its use
      4.0
      1.07 MB
      PDF
      TN1163

      Description of WLCSP for microcontrollers and recommendations for its use

    • Description Version Size Action
      UM0116
      STR7 family Flash programming
      4.5
      364.89 KB
      PDF
      UM0167
      STR7 family STR73x demonstration software
      1.6
      182.26 KB
      PDF
      UM0168
      STR7 family STR73x software library
      1.5
      1.41 MB
      PDF
      UM0218
      STR75x software library
      1.6
      3.27 MB
      PDF
      UM0116

      STR7 family Flash programming

      UM0167

      STR7 family STR73x demonstration software

      UM0168

      STR7 family STR73x software library

      UM0218

      STR75x software library

    • Description Version Size Action
      RM0001
      STR73x ARMTDMI® microcontroller family
      3.4
      3.54 MB
      PDF
      RM0001

      STR73x ARMTDMI® microcontroller family

    • Description Version Size Action
      AN2077
      EEPROM emulation with STR71x
      2.5
      173.73 KB
      PDF
      AN1798
      How to use the STR71x A/D converter and apply a conversion speed-up technique
      3.4
      177.43 KB
      PDF
      AN1776
      Interrupt handling for STR7 microcontrollers
      2.5
      77.97 KB
      PDF
      AN2078
      STR7 In-Application Programming using UART
      3.5
      149.65 KB
      PDF
      AN2394
      STR7/STR9 audio generation with PWM
      1.4
      157.78 KB
      PDF
      AN2202
      STR73x microcontroller power management
      2.5
      123.48 KB
      PDF
      AN2077

      EEPROM emulation with STR71x

      AN1798

      How to use the STR71x A/D converter and apply a conversion speed-up technique

      AN1776

      Interrupt handling for STR7 microcontrollers

      AN2078

      STR7 In-Application Programming using UART

      AN2394

      STR7/STR9 audio generation with PWM

      AN2202

      STR73x microcontroller power management

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STR735FZ1T6
NRND
LQFP 144 20x20x1.4 Industrial Ecopack2
STR735FZ1T7
NRND
LQFP 144 20x20x1.4 Industrial Ecopack2

STR735FZ1T6

Package:

LQFP 144 20x20x1.4

Material Declaration**:

Marketing Status

NRND

Package

LQFP 144 20x20x1.4

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STR735FZ1T7

Package:

LQFP 144 20x20x1.4

Material Declaration**:

Marketing Status

NRND

Package

LQFP 144 20x20x1.4

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback