ST’s SPEAr1300 series, based on dual ARM®  CortexTM-A9 cores, offers the dual core energy-conscious performance needed by increasing numbers of demanding applications that require concurrent processing or video streaming.  The SPEAr1300 series offers high level performance and multi-core flexibility, together with great power efficiency. The CortexTM-A9 core is the industry standard for a wide range of market applications from mobile handsets through to high-performance consumer and enterprise products.

  • The SPEAr1310 targets communication devices with its high-speed connectivity, wide range of interfaces including industrial standards, and HMI support.
  • The SPEARr1340 offers multicore processing power, multi-standard video coding/decoding, graphic acceleration and high-speed connectivity, all included at a very competitive price. Small package size and support for less expensive memories enable cost-effective BOMs and PCB designs. Power management and Linux/Android ICS operating system support make SPEAr1340 suitable for a wide range of emerging applications, consumer and also industrial, such as entry level tablets and low cost access devices, thin clients, media phones and industrial/printer smart panels.

×
Tools & Software Resources Support & Community
Featured Products

×