- YouTransactor STM32 LP452 Core Secure Chip for connected objects
- NEQTO Bridge LTE LTE module ready to be quickly packaged with mass produced products
- TnL-FIR103 TapNLink BLE/NFC module connects STM32 designs to mobiles for off-board Human-Machine Interfaces (HMI)
- Modular IoT Gateway DRC (Din Rail Controller) The modular IoT gateway connects sensors, IoT modules, and smart devices to each other and/or to the cloud
- TnL-FIW103 TapNLink Wi-Fi, BLE, NFC module connects STM32 designs to mobiles for off-board Human-Machine Interfaces (HMI) or to the Cloud
- SensiSUB End-to-end solution for LPWAN enabling cloud connectivity to sensor data over a long range Sub-1 GHz star network
- RC-SPIRIT2-XXX ULP sub 1GHz Xchannels Radio Transceiver module
- Outdoor positionning module The module is a GNSS receiver module with dead recognition
- SPC5-L9177A-K02 Reference Design Small Engine Application reference design
- SENSORIIS Collects environmental data and transfers it to the Cloud through selected IoT networks
- Dual IO-Link Communication protocol for industrial sensors and actuators
- rapidM2M M230 High performance GSM module to do data exchange
- WS2119-A0 World's first SigFox-certified BLE+SigFox dual mode modules
- EPS technology SK202 GigE contactless connectivity
- iW-RainboW-G54M G54M OSM LGA Module based on STM32MP13X SoC
- mmWave antenna module and planar lens case 60GHz band AoB, Horn, Lens, Antenna Module
- TnP-NSR103 TapNPass Nomad BLE/NFC wireless adapters connect mobiles to electronic systems for off-board Human Machine Interfaces (HMI)
- RC-WLE5-868 LP radio module with a high-perf. processing unit
- TnP-FSR103 TapNPass Fixed BLE/NFC wireless adapters connect mobiles to electronic systems for off-boarding Human-Machine Interfaces (HMI)
- SIGFOX-MOD1-C / -E Ultra LP modules for sensor node apps/chip antenna
- OSD32MP15x System-in-Package Module Fully Integrated System in package Module
- SensiBLE 2.0 Low power single core (SOC) system-on-chip with 32MHz 32-bit ARM Cortex-M0 CPU, and Certified Bluetooth low energy (BLE) v4.2
- OBC42-1 On-Board Charger with 22kW SiC-power
- WB2072-00 BLE Module with MCU
- WS2116-A0 Sigfox global roaming "Monarch" + BLE
- SPEEDY BOARD Professional 3D Printer Controller 3D printer controller for FFF/FDM printer for robotics
- LS53L0X ToF Module Programmable, plug&play and accurate compact solution to measure a distance
- SRM100A Sigfox Monarch Roaming Module
- DHCOR STM32MP13 Compact, space and cost-efficient SOM with enhanced security features
- Grove LoRa E5 Easy-to-use wireless radio module, supporting LoRaWAN protocol (Seeed Grove Ecosystem)
- phyCORE-STM32MP13x System on Module with secure boot, 3D graphic processing, FuSa
- LSM100A LoRa and Sigfox module Hybrid Module for Sigfox(RC1) + LoRaWAN
- SIGFOX-MOD2-C / -E Ultra LP Uplink-Only modules for sensor node apps
- UONE Isolated crypto module for secure IoT connectivity
- QSMP-1530 QSMP-1530 System-on-Modules:100-pin QFN Solder-down
- MUSE Multi Sensor Cutting-edge multisensor embedded platform
- QSMP-1510 QSMP-1510 System-on-Modules:100-pin QFN Solder-down
- emSTAMP-Argon STM32MP1 module for a powerful embedded solution with Linux or Android
- emSTAMP-Neon-CM4 Solder-on module with Cortex-M4 STM32F4
- DHCOM STM32MP15 Pluggable computer module series (SODIMM-200)
- EMB1061 EMB1061 is BLE module using ST BlueNRG-132
- DHCOR STM32MP15 Solderable computer module series (29x29mm²)
- WPAN (BLE) module ST based BLE standalone module
- ThinTrack Ultra-thin and compact asset tracker solution based on 4G/5G and GPS communication
- SPARK SR1010/SR1020 Ultra-Wideband Radio Modules Wireless transceiver modules to bring UWB ST SensorTile
- EDT Smart Embedded Display Modules enables user to add High End Graphics to any product in a very short time
- AcSiP ST50H ST50H integrated STM32WL microcontroller feature support multiple modulations to support LPWAN IoT applications
- FSM-9 High performance Fully calibrated 9-axis IMU / AHRS module
- TXMP-1570 TXMP-1570 System on Module: 200-pin SODIMM plug-in
- TXMP-1530 TXMP-1530 System on Module: 200-pin SODIMM plug-in
- IMU383ZA High-performance inertial platform
- CCSoM IoTecha's Combo Charger System (CCS) on Module
- PRoC-A Low-power bluetooth module for IoT applications
- LoRa FMLR RF module LoRaWAN sensor transceiver and gateway card
- CM-150 CM-150 controller is used with ROBOTIS DREAM
- iMCP HT32SX System-in-package with low power transceiver & power amplifier as ready-to-use Sigfox connectivity solution for IoT
- MAMWLExx LP radio module with a high-performance processing unit
- GEA STM32MP13 STM32MP135 based SODIMM format SOM
- Twilio Electric Imp imp003 Highly integrated IoT module with WiFi
- MicroGEA STM32MP13 STM32MP135 based Micro SOM
- SWAN2 Wall or pole mounted, battery operated gateway
- Twilio Electric Imp imp004 Highly integrated IoT module with WiFi /BT/MCU
- RF Modules RF modules for Sub GigaHz and Bluetooth
- LS53LX-S-L0 ToF Module Breakout board with VL53L0X & independent LED & level shifter on all pins
- SOM-STM32MP1 STM32MP1 single board module STM32MP157 multi-core microprocessor, up to 1GB DDR3L, up to 64GB eMMC and a 1Gb Ether PHY
- LoRAWAN module ST based LoRAWAN standalone module
- Nextent Tag Collective Physical Distancing System using BlueNRG-M2
- JPE 61850 Apis Advanced hardware module enables communication between the IED operating in IEC 61850 networks and other devices which do not support this standard
- Nextent Tego Personal Physical Distancing Device using ToF VL53L1X
- Precision GNSS Module mPCIe precise GNSS receiver with ST Teseo V GNSS chipset & ASM330LHH IMU
- RC-S2LP-XXX-HA ULP sub 1GHz Xchannels Radio Transceiver modules
- STM32F4 System-on-Module (SOM-STM32F4) STM32F4 based single board module with 180 MHz Arm Cortex-M4 MCU + 32 Mbytes SDRAM, 16 Mbytes NOR Flash &Ethernet PHY buffer
- STM32F7 System-on-Module (SOM-STM32F7) Single board module with 216 MHz 32-bit Arm Cortex-M7, up to 64 Mbytes SDRAM, 16 Mbytes NOR Flash & Ethernet PHY
- LS53LX-S-L1 ToF Module Breakout board with Saber Sensor VL53L1CB
- Rosenberger Proximity Connector (RoProxCon) Preconfigured module for full rotation applications
- Talaria TWO Modules INP1010/INP1011 Ultra-Low Power WiFi + BLE Module
- Maja AirData AV1 AV-1 is a patented communication module for autonomous systems data backhaul
- Maja AirData RL Patented 60GHz mmW module with SPL60 Antenna
- LS53LX-S-L3 ToF Module Breakout board with Saber Sensor VL53L3CX
- Vallarta Sub 1-GHz communication SOM for STM32WL55
- PA193 Ultra compact form factor product accelerator for IoT applications
- TeraRanger Hub Connect up to 8 TeraRanger distance sensors
- SOMANET CIRCULO All-in one servo drive for robots and cobots
- emSTAMP-Neon-CM7 Solder-on module with Cortex-M7 STM32F7
- BlackMoon Sub 1-GHz communication SOM for Sigfox and 6loWPAN
- TeraRanger Evo LED rangefinder for robotics automation and smart city
- TeraRanger Multiflex Modular sensor kit for short range distance apps
- PA192 Product accelerator for audio analysis, voice recognition/asssistant applications
- SensiBLE Certified Bluetooth low energy master/slave network Process Reador module, compliant with Bluetooth v4.1
- LoRa E5 Module Module featuring ARM Cortex-M4 and SX126x embedded, supports LoRaWAN on EU868 & US915
- PAN 3012 Designed for Environmental applications
- PAN 3013 Designed for Smart Industry robotics applications
- PAN 3011 Designed for Voice Command applications
- MultiTech xDot Secure CE/FCC certified low-power RF module
- phyCORE-STM32MP15x System on Module with secure boot, 3D graphic processing, FuSa
- SensorTile.box Evaluation kit IoT node made up of an electronics board, a lithium rechargeble battery, a plastic housing and APP
- SensiBLE 2.1 Low power single core (SOC) system-on-chip with 32MHz 32-bit ARM Cortex-M0 MCU, Certified Bluetooth low energy (BLE) v5.2
- MultiTech mDot Low cost LoRaWAN RF module & high noise immunity
- System on Module: byteENGINE STM32MP1 System on Module based on STM32MP1 MPU Series
- LOM202A00 LoRa module Most compact size module for South Korea 920-923MH
- Octave Smart Modules Low-Power Wide-Area (LPWA) LTE-M / NB-IoT connectivity with 2G fallback for any cellular network in the world
- PHOENIX-W / PHOENIX-M Wireless M-Bus/ OMS radio module
- MultiTech Dragonfly Programmable modules with onboard cellular radio
- MicroGEA STM32MP15 STM32MP157 based Micro SOM
- i.Core STM32MP15 STM32MP157 based SODIMM format SOM
- RC-SPIRIT1-868 ULP sub 1GHz Xchannels Radio Transceiver module
- OpenRTK330LI High performance GNSS receiver with sensors
- RC-S2LP-XXX LP sub 1GHz Xchannels Radio Transceiver modules
- QSMP-SV57 QSMP-SV57 System-on-Modules:100-pin QFN Solder-down
- QSMP-1570 QSMP-1570 System-on-Modules: 100-pin QFN Solder-down
- DRACONAV Secure multi GNSS Solution for Critical Applications
- VisionSOM-STM32MP1 SODIMM200 form factor embedded computer
- Digi ConnectCore MP15 SOM Intelligent and connected, secure embedded system-on-module based on STM32MP15
- DAVE ETRA SOM Low power consumption module based on ARM Dual Cortex-A7 architecture
- Digi ConnectCore MP13 SOM Intelligent and connected, secure embedded system-on-module based on STM32MP13
- MAIA 868 MHz radio module for wireless M-Bus and OMS applications
- MYC-YA15XC-T CPU Module System on Module based on STM32MP151
- MYC-YA157C CPU Module System on Module based on STM32MP157
- SensiGFOX 2.0 Wearable Sigfox Sensor Plug & Play SoM
- SensiLoRa 2.0 Wearable LoRa Sensor Plug & Play SoM
- STACKFORCE wM-Bus-to-LPWAN Bridge Bridge for receiving telegrams sent by devices
- DAVE ETRA SBC Module ready to use for industrial application based on ARM Dual Cortex-A7 architecture
- JPE 61850 Papilio Cost-effective electronic module allowing integration of various IoT devices and IEDs with the grid
- TnL-FIT203 TapNLink NFC module connects STM32 designs to mobiles for off-board Human-Machine Interfaces (HMI)
- Riverdi STM32 Displays High brightness IPS display series with STM32 board