The LoRaWAN® Protocol Stack for end nodes is an implementation of the LoRaWAN® Specification v1.0.4 and the LoRaWAN® Regional Parameters RP002-1.0.3, designed for operation of end nodes according to this standard. This is the commercial fork of the commonly known and well-proven implementation of the LoRaWAN® Protocol Stack for end nodes for industrial purposes. It also supports Multi-Stack usage in conjunction with mioty® and Sigfox.
STACK FEATURES
SOFTWARE LIBRARY
- Flexible and well-proven Multi-Stack API for seamless migration to other protocol stacks
- Unified look-and-feel for all protocol stacks
- Well-formed Hardware Abstraction Layer (HAL)
- Example application providing easy entry
- Radio test functions for product certification included (platform dependent)
SUPPORT OF THE DIFFERENT MODES
- Class A
- Class C
SUPPORT OF FUOTA
- Possibility to perform Firmware Update Over-The-Air (FUOTA)
MODEM SOFTWARE
- All API functions available via well-proven serial interface with minimum overhead
- Support for several serial interfaces, like UART (default), SPI, I²C, ...
- For sensitive applications: AES encryption for serial interface
SUPPORT OF ANY TYPE OF NON-VOLATILE MEMORY
- EEPROM, Flash, MRAM, ...
- Internal / external (e.g. connected via SPI)
SUPPORT OF HARDWARE ACCELERATION
If provided by the platform, the stack supports use of hardware acceleration, like:
- AES de- / encryption
- CRC-16
The Protocol Stack Package is delivered with a pre-compiled stack library, hardware-specific drivers, a serial interface, a power management and an app folder with the two applications "exampleMain.c" and "exampleMainSerial.c". While exampleMain.c includes a suggestion of creating your own firmware, which shows how to integrate the stack library into your own application software, the application exampleMainSerial.c allows you to create your own modem firmware using the supplied serial interface (e. g. UART, SPI, I2C, …) and power management.
Supported Devices | STM32L0,STM32L4,STM32U5,STM32WL |
Software Function | Connect |
Middleware | LORAWAN |
Deliverable | Binary |
License Type | Commercial |
Site |
ST Products |
---|