STA8088CWG

Active

Fully Integrated GPS/Galileo/Glonass/QZSS Receiver with embedded RF

Download databrief

Order from our distributors

Check availability
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • STA8088CWG is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/Glonass/QZSS).

    The minimum BOM and small WL-CSP package (16 mm2) make STA8088CWG the ideal solution for low-cost and small footprint products such hand-held computers, cameras, data loggers, and sports accessories.
    The device is offered with a complete GNSS firmware which performs all GNSS operations including tracking, acquisition, navigation and data output.

    Key Features

    • STMicroelectronics®3rd generation positioning receiver with 32 Tracking channels and 2 fast acquisition channels compatible with GPS, Galileo and Glonass systems
    • Embedded RF Front-End with separate GPS/Galieo/QZSS and Glonass IF outputs
    • Embedded low noise amplifier
    • -162 dBm indoor sensitivity (tracking mode)
    • Fast TTFF <1 s in Hot start and 35s in Cold Start
    • High performance ARM946 MCU (up to 208 MHz)
    • 256 Kbyte embedded SRAM
    • Real Time Clock (RTC) circuit
    • 32-bit Watch-dog timer
    • 2 UARTs
    • 1 I2C master/slave interface
    • 1 External SQI Flash interface
    • USB2.0 dual-role full speed (12 MHz) with integrated physical layer transceiver
    • 2 Controller Area Network (CAN)
    • 2 channels ADC (10 bits)
    • 3 Embedded 1.8 V voltage regulators
    • I/O level selectable 1.8 V or 3.3 V
    • Operating condition:
      • VDD12: 1.2 V ±10%
      • VDD18/RF18: 1.8 V ±5%
      • VLPVR1.62 V to 3.6 V
      • VddIO: 1.8 V ±5%; 3.3 V ±10%
    • Package:
      • WL-CSP77 (4 x4 x0.6 mm)
    • Ambient temperature range: -40/+85°C

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
STA8088CWG WLCSP MSL1 Tape And Reel
Active
- - 7A994 - Check Availability

Distributor availability ofSTA8088CWG

Distributor Name
Region Stock Min. Order Third party link
P&S ASIA/PACIFIC 20 1 Order Now

Distributor reported inventory date: 2020-01-15

Distributor Name

P&S

Stock

20

Min.Order

1

Region

ASIA/PACIFIC Order Now

Distributor reported inventory date: 2020-01-15

STA8088CWG

Package

WLCSP MSL1

Packing Type

Tape And Reel

Unit Price (US$)

*

Distributor availability ofSTA8088CWG

Distributor Name
Region Stock Min. Order Third party link
P&S ASIA/PACIFIC 20 1 Order Now

Distributor reported inventory date: 2020-01-15

Distributor Name

P&S

Stock

20

Min.Order

1

Region

ASIA/PACIFIC Order Now

Distributor reported inventory date: 2020-01-15

Marketing Status

Active

Unit Price (US$)

-

Quantity

-

ECCN (US)

7A994

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Embedded Software

    • Part Number

      Dead Reckoning Automotive Way - Sensor fusion firmware for Teseo Family (STA80)

      PC software tool to manage, configure and evaluate the performances of Teseo GNSS family

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB2174
      GPS/Galileo/Glonass/QZSS receiver
      3.0
      354.87 KB
      PDF
      DB2174

      GPS/Galileo/Glonass/QZSS receiver

    • Description Version Size Action
      UM2399
      ST Teseo III binary image - User manual
      4.0
      5.84 MB
      PDF
      UM2399

      ST Teseo III binary image - User manual

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STA8088CWG
Active
WLCSP MSL1 Industrial Ecopack2

STA8088CWG

Package:

WLCSP MSL1

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP MSL1

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback