STA8088FG

Active

Fully Integrated GPS/Galileo/Glonass/QZSS Receiver with embedded RF and in-package Flash

Download databrief

Order from our distributors

Check availability
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • STA8088FG is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/Glonass/QZSS).

    The minimum BOM make STA8088FG the ideal solution for low-cost and small footprint products such handheld computers, cameras, data loggers, and sports accessories.
    The device is offered with a complete GNSS firmware which performs all GNSS operations including tracking, acquisition, navigation and data output with no need of external memories

    Key Features

    • STMicroelectronics® 3rdgeneration positioning receiver with 32 Tracking channels and 2 fast acquisition channels compatible with GPS, Galileo and Glonass systems
    • Embedded RF Front-End with separate GPS/Galieo/QZSS and Glonass IF outputs
    • Embedded low noise amplifier
    • -162 dBm indoor sensitivity (tracking mode)
    • Fast TTFF < 1 s in Hot start and 35 s in Cold Start
    • High performance ARM946 MCU (up to 208 MHz)
    • 256 Kbyte embedded SRAM
    • In-Package SQI Flash Memory (16 Mbits)
    • Real Time Clock (RTC) circuit
    • 32-bit Watch-dog timer
    • 3 UARTs
    • 1 I2C master/slave interface
    • 1 Synchronous Serial Port (SSP, Motorola-SPI supported) or 1 External SQI Flash interface
    • USB2.0 dual-role full speed (12 MHz) with integrated physical layer transceiver
    • 2 Controller Area Network (CAN)
    • 2 channels ADC (10 bits)
    • 3 Embedded 1.8 V voltage regulators
    • I/O level selectable 1.8 V or 3.3 V
    • Operating Condition:
      • VDD12: 1.2 V ±10%
      • VDD18/RF18: 1.8 V ±5%
      • VLPVR1.62 V to 3.6 V
      • VddIO: 1.8 V ±5%; 3.3 V ±10%
    • Package:
      • VFQFPN56 (7 x 7 x 0.85 mm) 0.4 mm pitch
    • Ambient temperature range: -40/+85°C

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Approximate Price (US$)* / Qty
Order from ST
Order from Distributors
STA8088FG VFQFPN 56 7x7x1.0 Tray
Active
7A994 TAIWAN 11.17 / 1k Check Availability

Distributor availability ofSTA8088FG

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1560 1 Order Now

Distributor reported inventory date: 2020-03-20

Distributor Name

DIGIKEY

Stock

1560

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-03-20

STA8088FG

Package

VFQFPN 56 7x7x1.0

Packing Type

Tray

Approximate Price (US$)* / Qty

11.17 / 1k

Distributor availability ofSTA8088FG

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1560 1 Order Now

Distributor reported inventory date: 2020-03-20

Distributor Name

DIGIKEY

Stock

1560

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-03-20

Marketing Status

Active

Budgetary Price (US$)* / Qty

11.17 / 1k

ECCN (US)

7A994

Country of Origin

TAIWAN

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

Embedded Software

    • Part Number

      Dead Reckoning Automotive Way - Sensor fusion firmware for Teseo Family (STA80)

      PC software tool to manage, configure and evaluate the performances of Teseo GNSS family

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DB1538
      Fully Integrated GPS/Galileo/Glonass/QZSS Receiver with embedded RF and in-package Flash
      3.0
      266.96 KB
      PDF
      DB1538

      Fully Integrated GPS/Galileo/Glonass/QZSS Receiver with embedded RF and in-package Flash

    • Description Version Size Action
      UM2399
      ST Teseo III binary image - User manual
      4.0
      5.84 MB
      PDF
      UM2399

      ST Teseo III binary image - User manual

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STA8088FG
Active
VFQFPN 56 7x7x1.0 Industrial Ecopack2

STA8088FG

Package:

VFQFPN 56 7x7x1.0

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 56 7x7x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback