Product overview
Description
STA8090FG belongs to Teseo III family products. STA8090FG is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/GLONASS/BeiDou/QZSS).
STA8090FG, thanks to the ARM9 and wide IOs availability, can be used as microcontroller with GNSS capability, allowing a very compact design offering 256 kByte of internal RAM and 16 Mbits or 32 Mbits of internal Flash.
The minimal BOM makes STA8090FG the ideal solution for cost competitive and small footprint products such as OBD dongle, insurance boxes, trackers, telematics, portable, hands-held portable and sports accessories.
STA8090FGBD can also run TESEO-DRAW the STMicroelectronics dead reckoning firmware.
-
All features
- STMicroelectronics positioning receiver with 48 tracking channels and 2 fast acquisition channels supporting GPS, Galileo, GLONASS, BeiDou and QZSS systems
- Single die standalone receiver embedding RF Front-End and low noise amplifier
- -162 dBm indoor sensitivity (tracking mode)
- Fast TTFF < 1 s in Hot start and 30 s in Cold Start
- High performance ARM946 MCU (up to 196 MHz)
- 256 Kbyte embedded SRAM
- In-Package SQI Flash Memory (16 or 32 Mbits)
- Real Time Clock (RTC) circuit
- 32-bit Watch-dog timer
- 3 UARTs
- 1 I2C master interface
- 1 Synchronous Serial Port (SSP, Motorola-SPI supported)
- USB2.0 full speed (12 MHz) with integrated physical layer transceiver
- 2 Controller Area Network (CAN)
- 2 channels ADC (10 bits)
- 1 Secure-Digital Multimedia Memory Card Interfaces (SDMMC)
- 1 Multichannel Serial Port (MSP)
- Power Management Unit (PMU) embedding switching regulator
- Operating condition:
- Main voltage regulator (VINL): 1.6V to 4.3V
- Backup voltage (VINB): 1.6V to 4.3V
- Digital voltage (VDD): 1.0 V to 1.32 V
- RF core voltage (VCC): 1.2 V ± 10%
- IO Ring Voltage (VddIO): 1.8 V ± 5% or 3.3 V ± 10%
- Package:
- TFBGA99 (5 x 6 x 1.2 mm) 0.5 mm pitch
- Operating temperature range: -40/+85°C
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STA8090F4G | Preview | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | Industrial | Ecopack2 | |
STA8090F4GB | Active | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | Industrial | Ecopack2 | |
STA8090F4GBTR | Active | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | Industrial | Ecopack2 | |
STA8090F4GTR | Preview | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | Industrial | Ecopack2 | |
STA8090FG | Active | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | Industrial | Ecopack2 | |
STA8090FGB | Active | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | Industrial | Ecopack2 | |
STA8090FGBD | Active | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | Industrial | Ecopack2 | |
STA8090FGBDTR | Active | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | Industrial | Ecopack2 | |
STA8090FGBTR | Active | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | Industrial | Ecopack2 | |
STA8090FGTR | Active | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | Industrial | Ecopack2 | |
STA8090F4G
Package:
TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3Material Declaration**:
STA8090F4GB
Package:
TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3Material Declaration**:
STA8090F4GBTR
Package:
TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3Material Declaration**:
STA8090F4GTR
Package:
TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3Material Declaration**:
STA8090FGTR
Package:
TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STA8090F4GB | distributors No availability of distributors reported, please contact our sales office | Active | 7A994 | NEC | Tray | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | -40 | 85 | TAIWAN | | ||
STA8090FG | distributors No availability of distributors reported, please contact our sales office | Active | 7A994 | NEC | Tray | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | -40 | 85 | TAIWAN | | ||
STA8090F4GTR | distributors No availability of distributors reported, please contact our sales office | Preview | 7A994 | NEC | Tape and Reel | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | -40 | 85 | TAIWAN | | ||
STA8090FGBD | distributors No availability of distributors reported, please contact our sales office | Active | 7A994 | NEC | Tray | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | -40 | 85 | TAIWAN | | ||
STA8090F4G | distributors No availability of distributors reported, please contact our sales office | Preview | 7A994 | NEC | Tray | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | -40 | 85 | - | | ||
STA8090FGBDTR | distributors No availability of distributors reported, please contact our sales office | Active | 7A994 | NEC | Tape and Reel | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | -40 | 85 | TAIWAN | | ||
STA8090FGTR | distributors No availability of distributors reported, please contact our sales office | Active | 7A994 | NEC | Tape and Reel | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | -40 | 85 | TAIWAN | | ||
STA8090F4GBTR | distributors No availability of distributors reported, please contact our sales office | Active | 7A994 | NEC | Tape and Reel | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | -40 | 85 | TAIWAN | | ||
STA8090FGBTR | distributors No availability of distributors reported, please contact our sales office | Active | 7A994 | NEC | Tape and Reel | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | -40 | 85 | TAIWAN | | ||
STA8090FGB | distributors No availability of distributors reported, please contact our sales office | Active | 7A994 | NEC | Tray | TFBGA 5X6X1.2 99 F9X11 P0.5 B0.3 | -40 | 85 | TAIWAN | |
STA8090F4GB Active
STA8090FG Active
STA8090F4GTR Preview
STA8090FGBD Active
STA8090F4G Preview
STA8090FGBDTR Active
STA8090FGTR Active
STA8090F4GBTR Active
STA8090FGBTR Active
STA8090FGB Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors