CATEGORIES

Power Management Minimize menu

Overview
Product selector
Solutions
Resources
Tools & Software
eDesignSuite
Get Started

ST's monolithic buck switching regulators offer input voltage capability up to 55 V and deliver output currents up to 4 A with high switching frequency.  They enable simple, efficient and cost-effective solutions for driving high-brightness LEDs. They also feature dedicated circuitry for dimming.


LED5000 - Wide brightness control and high design flexibility

The LED5000 is a monolithic buck switching regulator specifically designed to drive long LED strings with an input voltage range from 5.5 to 48 V, an output current up to 3 A and a very low feedback voltage (200 mV).

It embeds high-performance PWM circuitry for LED brightness. The highest design flexibility is given by the possibility to implement other topologies such as buck-boost (positive or negative) or floating boost

Key benefits:

  • High precision dimming capability
  • High design flexibility

Main applications

  • Automotive LED lighting
  • Architectural lighting
  • Halogen bulb replacement

Recommended for you

eDesignSuite

LED Driver

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

LED custom

V This option is required.
A This option is required.
Ω This option is required.

LEDs

This option is required. And must be a whole positive number between 1 and 20.
This option is required. And must be a whole positive number between 1 and 20.