CATEGORIES

Buck Regulators

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

A buck converter, also called buck regulator or DC-DC step-down switching regulator, is a type of DC-DC converter that provides an output regulated voltage that is lower than its input voltage.

ST's monolithic step-down (buck) converter ICs offer input-voltage capability up to 61 V and deliver output currents up to 4 A with high switching frequency.

These buck regulators embed a full set of protection functions (overcurrent, overvoltage, and over-temperature) to increase the mean time between failures (MTBF) and reduce the number of external components required, thus lowering BOM costs.


Monolithic buck converter ICs (buck regulator) for any application requirement

 

 

Applications

Buck converters can be used for a large number of applications.

Product types: how to choose the right buck converter

Learn about ST broad selection of buck converters, designed to meet a wide range of requirements.

When a well-regulated rail is needed with minimum design effort, ST’s DC-DC portfolio jhas the right solution. Moreover, the need for only a few external components, internal compensation and synchronous rectification do not compromise performance and features.
Adjustable loop bandwidth, external clock synchronization, and adjustable soft start are some of the key features which allow designing a tailored solution for the final application.
In systems where low power consumption is a must, like battery- or bus-powered applications, the buck converter needs to be very efficient in the conditions where the system is in idle state for most of the time.
Low-consumption buck converters feature ultra-low quiescent current and high efficiency at light load to meet these application requirements.
Buck converters offer a significant advantage in terms of efficiency compared to linear regulators.
However, they also introduce switching noise that could represent a big obstacle to comply with EMI standards and disturb noise-sensitive applications.
Low-noise buck converters help designers meet these challenges.
The main target application of the isolated buck topology is to get a floating-voltage source. This is commonly required to provide supply to high-side gate drivers in high-power DC-DC converters, inverters, motor drivers, and other industrial applications.
Wide input voltage (VIN) buck converters comply with unregulated input voltages or with bus voltages subjected to strong line transients typically occurring in industrial and telecom systems.
A short on-time ensures a large input-to-output conversion ratio while maintaining a high switching frequency.

Benefits

  • High-voltage technology together with high reliability, robustness, and compactness
  • High efficiency at any load and a high level of performance for consumer and computer products
Fast and powerful electrical simulation software for SMPS and analog ICs
L6983 /2 /1 Integrated synchronous regulator
DC/DC converters
L7983 - Compact 60 V 300 mA
DC/DC converter

About buck converters

    How does a buck converter works ?

    A buck converter usually uses two switches and an inductor to make a voltage controlled current source that interacts with the parallel combination of output capacitor and load, to generate the desired output voltage (VOUT < VIN).

      

     

    Where and why is a buck converter used ?

    A Buck converter is used to step down the voltage of a given input to achieve the required output voltage.
    Buck converters can be used in many applications including smartphones, tablets, battery-powered equipment, industrial power systems and point-of-load supplies.

    What are the advantages of a buck converter ?

    Buck converters offer a more efficient solution with fewer, smaller external components. They can step-down voltages using a minimal number of components while also offering a lower operating duty cycle and higher efficiency across a wide range of input and output voltages.

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Choose design tool:

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node