A buck converter, also called buck regulator or DC-DC step-down switching regulator, is a type of DC-DC converter that provides an output regulated voltage that is lower than its input voltage.
ST's monolithic step-down (buck) converter ICs offer input-voltage capability up to 61 V and deliver output currents up to 4 A with high switching frequency.
These buck regulators embed a full set of protection functions (overcurrent, overvoltage, and over-temperature) to increase the mean time between failures (MTBF) and reduce the number of external components required, thus lowering BOM costs.

Monolithic buck converter ICs (buck regulator) for any application requirement
- ST offers high performance and high flexibility AEC-Q100 compliant buck converters for automotive applications.
- See all Automotive buck converters
- High reliability and excellent robustness buck converters, for industrial and any application requiring a wide range of input output voltages.
- See all Industrial buck converters
Product types: how to choose the right buck converter
Learn about ST broad selection of buck converters, designed to meet a wide range of requirements.



Low-consumption buck converters feature ultra-low quiescent current and high efficiency at light load to meet these application requirements.

However, they also introduce switching noise that could represent a big obstacle to comply with EMI standards and disturb noise-sensitive applications.
Low-noise buck converters help designers meet these challenges.


A short on-time ensures a large input-to-output conversion ratio while maintaining a high switching frequency.
Benefits
- High-voltage technology together with high reliability, robustness, and compactness
- High efficiency at any load and a high level of performance for consumer and computer products
Featured Videos
Recommended for you
L6983I: synchronous iso-buck converter for isolated applications
A floating-voltage source, which is the main target application of the isolated buck topology, is commonly requested to provide supply to high-side gate drivers in high-power DC-DC converters, inverters, motor drivers, and other industrial applications.
The L6983I, specifically designed for isolated buck topology, provides a flexible, reliable, and easy-to-use solution for isolated IGBT/SiC/GaN MOSFET gate drive supplies, on-board chargers (OBC) for HEV/EV, and electric traction systems.
The STEVAL-L6983IV1 evaluation board is available to support developers in their designs.
About buck converters
How does a buck converter work?
A buck converter usually uses two switches and an inductor to make a voltage controlled current source that interacts with the parallel combination of output capacitor and load, to generate the desired output voltage (VOUT < VIN).
Where and why is a buck converter used?
A buck converter is used to step down the voltage of a given input to achieve the required output voltage. Buck converters can be used in many applications, including smartphones, tablets, battery-powered equipment, industrial power systems and point-of-load supplies.
What are the advantages of a buck converter?
Buck converters offer a more efficient solution with fewer, smaller external components. They can step-down voltages using a minimal number of components. In the same time, they offer a lower operating duty cycle and higher efficiency across a wide range of input and output voltages.
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.