CATEGORIES

Buck Regulators

A buck converter, also called buck regulator or DC-DC step-down switching regulator, is a type of DC-DC converter that provides an output regulated voltage that is lower than its input voltage.

ST's monolithic step-down (buck) converter ICs offer input-voltage capability up to 61 V and deliver output currents up to 4 A with high switching frequency.

These buck regulators embed a full set of protection functions (overcurrent, overvoltage, and over-temperature) to increase the mean time between failures (MTBF) and reduce the number of external components required, thus lowering BOM costs.


Monolithic buck converter ICs (buck regulator) for any application requirement

 

 

Applications

Buck converters can be used for a large number of applications.

Product types: how to choose the right buck converter

Learn about ST broad selection of buck converters, designed to meet a wide range of requirements.

When a well-regulated rail is needed with minimum design effort, ST’s DC-DC portfolio jhas the right solution. Moreover, the need for only a few external components, internal compensation and synchronous rectification do not compromise performance and features.
Adjustable loop bandwidth, external clock synchronization, and adjustable soft start are some of the key features which allow designing a tailored solution for the final application.
In systems where low power consumption is a must, like battery- or bus-powered applications, the buck converter needs to be very efficient in the conditions where the system is in idle state for most of the time.
Low-consumption buck converters feature ultra-low quiescent current and high efficiency at light load to meet these application requirements.
Buck converters offer a significant advantage in terms of efficiency compared to linear regulators.
However, they also introduce switching noise that could represent a big obstacle to comply with EMI standards and disturb noise-sensitive applications.
Low-noise buck converters help designers meet these challenges.
The main target application of the isolated buck topology is to get a floating-voltage source. This is commonly required to provide supply to high-side gate drivers in high-power DC-DC converters, inverters, motor drivers, and other industrial applications.
Wide input voltage (VIN) buck converters comply with unregulated input voltages or with bus voltages subjected to strong line transients typically occurring in industrial and telecom systems.
A short on-time ensures a large input-to-output conversion ratio while maintaining a high switching frequency.

Benefits

  • High-voltage technology together with high reliability, robustness, and compactness
  • High efficiency at any load and a high level of performance for consumer and computer products
Technical Bulletin
L3751: Wide 6V to 75V Input Voltage Synchronous Buck Controller
STPD01: 1st buck converter for efficient USB-C PD power stages with cable drop compensation
L7983 - Compact 60 V 300 mA
DC/DC converter

38 V, 3A synchronous buck converters for automotive applications

Nowadays, automotive systems require robustness, low consumption, high efficiency, and small size, especially for the vehicle electrification.

The A6983 is an AEC-Q100 qualified synchronous step-down converter suitable for battery-powered applications, car body applications, smart ambient lighting system supply, and car audio and low noise applications.

The A6983I is an AEC-Q100 qualified synchronous iso-buck converter specifically designed for isolated buck topology. It is particularly suitable for electric traction systems, OBC (on-board charger) for HEV/EV and automotive isolated IGBT/SiC MOSFET gate drive supply.

The STEVAL-A6983CV1, STEVAL-A6983NV1, and STEVAL-L6983IV1 evaluation boards are available to support developers in their designs.

L6983I: synchronous iso-buck converter for isolated applications

A floating-voltage source, which is the main target application of the isolated buck topology, is commonly requested to provide supply to high-side gate drivers in high-power DC-DC converters, inverters, motor drivers, and other industrial applications.​

The L6983I, specifically designed for isolated buck topology, provides a flexible, reliable, and easy-to-use solution for isolated IGBT/SiC/GaN MOSFET gate drive supplies, on-board chargers (OBC) for HEV/EV, and electric traction systems.

The STEVAL-L6983IV1 evaluation board is available to support developers in their designs.

About buck converters

How does a buck converter work?

A buck converter usually uses two switches and an inductor to make a voltage controlled current source that interacts with the parallel combination of output capacitor and load, to generate the desired output voltage (VOUT < VIN).

buck converter circuit diagram

Where and why is a buck converter used?

A buck converter is used to step down the voltage of a given input to achieve the required output voltage. Buck converters can be used in many applications, including smartphones, tablets, battery-powered equipment, industrial power systems and point-of-load supplies.

What are the advantages of a buck converter?

Buck converters offer a more efficient solution with fewer, smaller external components. They can step-down voltages using a minimal number of components. In the same time, they offer a lower operating duty cycle and higher efficiency across a wide range of input and output voltages.

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window

Low side Current Sensing

Returns circuit component values
Provides current error graphs

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC Inductance

Input geometry and substrate properties
Get antenna impedance

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets