Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The L4960 is a monolithic power switching regulator delivering 2.5A at a voltage variable from 5V to 40V in step down configuration.

    Features of the device include current limiting, soft start, thermal protection and 0 to 100% duty cycle for continuous operation mode.
    The L4960 is mounted in a Heptawatt plastic power package and requires very few external components.
    Efficient operation at switching frequencies up to 150KHz allows a reduction in the size and cost of external filter components.

    Key Features

    • 2.5A Output Current
    • 5.1V To 40V Output Voltage Range
    • Precise (± 2%) On-Chip Reference
    • High Switching Frequency
    • Very High Efficiency (Up To 90%)
    • Very Few External Components
    • Soft Start
    • Internal Limiting Current
    • Thermal Shutdown

Circuit Diagram

Download Download

Recommended for you

Related Applications

Smart Farming

CAD/EDA Symbols, Footprints and Models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L4960
NRND
HW 7LDS SPLIT V Industrial Ecopack1 (*)

L4960

Package:

HW 7LDS SPLIT V

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

HW 7LDS SPLIT V

Grade

Industrial

RoHS Compliance Grade

Ecopack1 (*)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
L4960 Available at 9 distributors

Distributor availability ofL4960

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 644 1 Order Now
COMPEL EUROPE 1039 1 Order Now
RS COMPONENTS EUROPE 524 1 Order Now
FUTURE WORLDWIDE 1465 1 Order Now
ARROW EUROPE 8423 0 Order Now
ARROW AMERICA 7682 1000 Order Now
MOUSER WORLDWIDE 2177 1 Order Now
Farnell Element14 EUROPE 2137 1 Order Now
RUTRONIK EUROPE 700 50 Order Now

Distributor reported inventory date: 2020-10-23

Distributor Name

DIGIKEY

Stock

644

Min.Order

1

Region

WORLDWIDE Order Now

COMPEL

Stock

1039

Min.Order

1

Region

EUROPE Order Now

RS COMPONENTS

Stock

524

Min.Order

1

Region

EUROPE Order Now

FUTURE

Stock

1465

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

8423

Min.Order

0

Region

EUROPE Order Now

ARROW

Stock

7682

Min.Order

1000

Region

AMERICA Order Now

MOUSER

Stock

2177

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2137

Min.Order

1

Region

EUROPE Order Now

RUTRONIK

Stock

700

Min.Order

50

Region

EUROPE Order Now

Distributor reported inventory date: 2020-10-23

Buy Direct
NRND
EAR99 NEC Tube HW 7LDS SPLIT V - - MOROCCO 1.693 / 1k

L4960

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.693 / 1k

Distributor availability ofL4960

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 644 1 Order Now
COMPEL EUROPE 1039 1 Order Now
RS COMPONENTS EUROPE 524 1 Order Now
FUTURE WORLDWIDE 1465 1 Order Now
ARROW EUROPE 8423 0 Order Now
ARROW AMERICA 7682 1000 Order Now
MOUSER WORLDWIDE 2177 1 Order Now
Farnell Element14 EUROPE 2137 1 Order Now
RUTRONIK EUROPE 700 50 Order Now

Distributor reported inventory date: 2020-10-23

Distributor Name

DIGIKEY

Stock

644

Min.Order

1

Region

WORLDWIDE Order Now

COMPEL

Stock

1039

Min.Order

1

Region

EUROPE Order Now

RS COMPONENTS

Stock

524

Min.Order

1

Region

EUROPE Order Now

FUTURE

Stock

1465

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

8423

Min.Order

0

Region

EUROPE Order Now

ARROW

Stock

7682

Min.Order

1000

Region

AMERICA Order Now

MOUSER

Stock

2177

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2137

Min.Order

1

Region

EUROPE Order Now

RUTRONIK

Stock

700

Min.Order

50

Region

EUROPE Order Now

Distributor reported inventory date: 2020-10-23

ECCN (EU)

NEC

Packing Type

Tube

Package

HW 7LDS SPLIT V

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

1.693 / 1k

Country of Origin

MOROCCO

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors