Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The L4977A is a stepdown monolithic power switching regulator delivering 7A at a voltage variable from 5.1 to 40V.

    Realized with BCD mixed technology, the device uses a DMOS output transistor to obtain very high efficiency and very fast switching times. Features of the L4977A include reset and power fail for microprocessors, feed forward line regulation, soft start, limiting current and thermal protection. The device is mounted in a 15-lead multiwatt plastic power package and requires few external components. Efficient operation at switching frequencies up to 500KHz allows reduction in the size and cost of external filter components.

    Key Features

    • UNDER VOLTAGE LOCK OUT WITH HYSTERETIC TURN-ON
    • INPUT/OUTPUT SYNC PIN
    • VERY HIGH EFFICIENCY
    • PWM LATCH FOR SINGLE PULSE PER PERIOD
    • THERMAL SHUTDOWN
    • SWITCHING FREQUENCY UP TO 500KHz
    • CONTINUOUS MODE OPERATION
    • RESET AND POWER FAIL FUNCTIONS
    • PRECISE 5.1V ± 2% ON CHIP REFERENCE
    • 7A OUTPUT CURRENT
    • 0 TO 90% DUTY CYCLE RANGE
    • 5.1V TO 40V OUTPUT VOLTAGE RANGE
    • INTERNAL CURRENT LIMITING
    • SOFT START
    • INTERNAL FEED-FORWARD LINE REGULATION

Circuit Diagram

Download Download

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS0070
      7A switching regulator
      1.2
      6.6 MB
      PDF
      DS0070

      7A switching regulator

    • Description Version Size Action
      TN1224
      Mounting instructions for SMD (surface mounting device) packages
      2.2
      1.06 MB
      PDF
      TN1224

      Mounting instructions for SMD (surface mounting device) packages

    • Description Version Size Action
      DN0011
      ST1S03 alternative topology: Using a buck in a negative buck-boost configuration
      1.2
      361.3 KB
      PDF
      DN0011

      ST1S03 alternative topology: Using a buck in a negative buck-boost configuration

Publications and Collaterals

    • Description Version Size Action
      Electric vehicle (EV) ecosystem 1.1
      1.28 MB
      PDF

      Electric vehicle (EV) ecosystem

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L4977A
NRND
MW 15L Industrial Ecopack1

L4977A

Package:

MW 15L

Material Declaration**:

Marketing Status

NRND

Package

MW 15L

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
L4977A Available at 1 distributors

Distributor availability ofL4977A

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 324 1 Order Now

Distributor reported inventory date: 2020-07-27

Distributor Name

RS COMPONENTS

Stock

324

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-07-27

NRND
EAR99 NEC Tube MW 15L - - MOROCCO 7.094 / 1k

L4977A

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

7.094 / 1k

Distributor availability ofL4977A

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 324 1 Order Now

Distributor reported inventory date: 2020-07-27

Distributor Name

RS COMPONENTS

Stock

324

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-07-27

ECCN (EU)

NEC

Packing Type

Tube

Package

MW 15L

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

7.094 / 1k

Country of Origin

MOROCCO

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors