Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The controller is an integrated circuit realized in BCD5 (BiCMOS-DMOS, version 5) fabrication that provides complete control logic and protection for high performance step-down DC-DC and niPoL converters.

    It is designed to drive N-channel MOSFETs in a synchronous rectified buck topology. The output voltage of the converter can be precisely regulated down to 600 mV with a maximum tolerance of ±0.8 % and it is also possible to use an external reference from 0 V to 2.5 V.
    The input voltage can range from 1.8 V to 14 V, while the supply voltage can range from 4.5 V to 14 V. High peak current gate drivers provide for fast switching to the external power section, and the output current can be in excess of 20 A. The PWM duty cycle can range from 0 % to 100 % with a minimum on-time (TON, MIN) lower than 100 ns making possible conversions with very low duty cycle at high switching frequency. The device provides voltage-mode control that includes a selectable frequency oscillator (250 kHz or 500 kHz).
    The error amplifier features a 10 MHz gain-bandwidth-product and 5 V/µs slew-rate that permits to realize high converter bandwidth for fast transient response. The device monitors the current by using the RDS(on) of both the high-side and low-side MOSFET(s), eliminating the need for a current sensing resistor and guaranteeing an effective over-current-protection in all the application conditions. When necessary, two different current limit protections can be externally set through two external resistors.
    During the soft-start phase a constant current protection is provided while after the soft-start the device enters in hiccup mode in case of over-current. During the soft-start, the sink mode capability is disabled in order to allow a proper start-up also in pre-biased output voltage conditions. After the soft-start the device can sink current. Other features are power good, master/slave synchronization (with 180° phase shift), over-voltage-protection, feed-back disconnection and thermal shutdown. The HTSSOP16 package allows the realization of really compact DC/DC converters.

    Key Features

    • Predictive anti-cross conduction control
    • High current embedded drivers
    • Selectable switching frequency 250KHz/500KHz
    • Programmable high-side and low-side RDS(on) sense over-current-protection
    • Power good output
    • Pre-bias start up capability
    • Over voltage protection
    • Master/slave synchronization with 180˚ phase shift
    • Thermal shut-down
    • External input voltage reference
    • 0% to 100% duty cycle
    • Input voltage range from 1.8V to 14V
    • Adjustable output voltage down to 0.6V with ±0.8% accuracy over line voltage and temperature (0˚C~125˚C)
    • Supply voltage range from 4.5V to 14V
    • TON lower than 100ns
    • Soft-start and inhibit
    • Fixed frequency voltage mode control
    • Package: HTSSOP16

Circuit Diagram

Download Download

Recommended for you

CAD/EDA Symbols, Footprints and Models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L6732
NRND
HTSSOP16 Industrial Ecopack2

L6732

Package:

HTSSOP16

Material Declaration**:

Marketing Status

NRND

Package

HTSSOP16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

eDesignSuite

Converter

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output

V This option is required and must be a number.
A This option is required and must be a number.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
L6732 No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tube HTSSOP16 - - PHILIPPINES

L6732

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tube

Package

HTSSOP16

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors