Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The L6932 Ultra Low Drop Output linear regulator operates from 2V to 14V and is able to support output current up to 2A. Designed with an internal 50mΩ N-channel Mosfet, it can be used for onboard DC-DC conversions saving in real estate, list of components, low noise generation and power dissipation.

    L6932H1.2 is available as adjustable version from 1.2V to 5V with a voltage regulation accuracy of 1%.
    The upper current limit is fixed at 2.5A to control the current in short circuit condition within ±8%. The current is sensed in the power mos in order to limit the power dissipation.
    The device is also provided with a thermal shut down that limits the internal temperature at 150°C with a histeresys of 20°C. L6932H1.2 provides the Enable and the Power good functions.

    Key Features

    • Short circuit protection
    • 1% voltage regulation accuracy
    • HSOP8 package
    • 2V to 14V input voltage range
    • 200µA quiescent current at any load
    • 200mΩ rDS(on) max
    • Adjustable from 1.2V to 5V
    • Thermal shut down
    • Excellent load and line regulation

Circuit Diagram

Download Download

Sample & Buy

Part Number
Package
Packing Type
Output Voltage (V) (nom)
Output Tolerance (typ)
Output Current (A) (nom)
Marketing Status
ECCN (US)
More info
Approximate Price (US$)* / Qty
Order from ST
Order from Distributors
L6932H1.2TR PowerSO-8 Tape And Reel - 1 2
NRND
EAR99
MORE INFO

Country of Origin:

-

2.65 / 1k Buy now Check Availability

Distributor availability ofL6932H1.2TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1394 1 Order Now
ARROW AMERICA 5000 2500 Order Now
MOUSER WORLDWIDE 3447 1 Order Now
Farnell Element14 EUROPE 849 1 Order Now

Distributor reported inventory date: 2020-03-31

Distributor Name

DIGIKEY

Stock

1394

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

5000

Min.Order

2500

Region

AMERICA Order Now

MOUSER

Stock

3447

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

849

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-03-31

L6932H1.2 PowerSO-8 Tube - 1 2
NRND
EAR99
MORE INFO

Country of Origin:

-

2.65 / 1k Buy now Check Availability

Distributor availability ofL6932H1.2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1886 1 Order Now
AVNET AMERICA 1648 0 Order Now
ARROW EUROPE 1138 0 Order Now
MOUSER WORLDWIDE 1424 1 Order Now

Distributor reported inventory date: 2020-03-31

Distributor Name

DIGIKEY

Stock

1886

Min.Order

1

Region

WORLDWIDE Order Now

AVNET

Stock

1648

Min.Order

0

Region

AMERICA Order Now

ARROW

Stock

1138

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

1424

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-03-31

L6932H1.2TR

Package

PowerSO-8

Packing Type

Tape And Reel

Approximate Price (US$)* / Qty

2.65 / 1k

Distributor availability ofL6932H1.2TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1394 1 Order Now
ARROW AMERICA 5000 2500 Order Now
MOUSER WORLDWIDE 3447 1 Order Now
Farnell Element14 EUROPE 849 1 Order Now

Distributor reported inventory date: 2020-03-31

Distributor Name

DIGIKEY

Stock

1394

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

5000

Min.Order

2500

Region

AMERICA Order Now

MOUSER

Stock

3447

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

849

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-03-31

Output Voltage (V) (nom)

-

Output Tolerance (typ)

1

Output Current (A) (nom)

2

Marketing Status

NRND

Budgetary Price (US$)* / Qty

2.65 / 1k

ECCN (US)

EAR99

Country of Origin

-

L6932H1.2

Package

PowerSO-8

Packing Type

Tube

Approximate Price (US$)* / Qty

2.65 / 1k

Distributor availability ofL6932H1.2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1886 1 Order Now
AVNET AMERICA 1648 0 Order Now
ARROW EUROPE 1138 0 Order Now
MOUSER WORLDWIDE 1424 1 Order Now

Distributor reported inventory date: 2020-03-31

Distributor Name

DIGIKEY

Stock

1886

Min.Order

1

Region

WORLDWIDE Order Now

AVNET

Stock

1648

Min.Order

0

Region

AMERICA Order Now

ARROW

Stock

1138

Min.Order

0

Region

EUROPE Order Now

MOUSER

Stock

1424

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-03-31

Output Voltage (V) (nom)

-

Output Tolerance (typ)

1

Output Current (A) (nom)

2

Marketing Status

NRND

Budgetary Price (US$)* / Qty

2.65 / 1k

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Featured Products

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS4785
      High performance 2A ULDO linear regulator
      2.3
      255.5 KB
      PDF
      DS4785

      High performance 2A ULDO linear regulator

Publications and Collaterals

    • Description Version Size Action
      Linear and Switching Voltage Regulators Selection Guide 3.0
      370.88 KB
      PDF

      Linear and Switching Voltage Regulators Selection Guide

    • Description Version Size Action
      Low-dropout (LDO) linear voltage regulators - Quick Reference Guide 2.0
      1.78 MB
      PDF
      Power management for handheld and portable 2.0
      1.09 MB
      PDF

      Low-dropout (LDO) linear voltage regulators - Quick Reference Guide

      Power management for handheld and portable

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L6932H1.2
NRND
PowerSO-8 Industrial Ecopack2
L6932H1.2TR
NRND
PowerSO-8 Industrial Ecopack2

L6932H1.2

Package:

PowerSO-8

Material Declaration**:

Marketing Status

NRND

Package

PowerSO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

L6932H1.2TR

Package:

PowerSO-8

Material Declaration**:

Marketing Status

NRND

Package

PowerSO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback