LD49300

NRND

3A Very low drop for low output voltage regulator

Download datasheet
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The LD49300 is a high-bandwidth, low-dropout, 3.0 A voltage regulator, ideal for powering core voltages of low power microprocessors. The LD49300 implements a dual supply configuration, which guarantees a very low output impedance and a fast transient response. The LD49300 requires a bias input supply and a main input supply, allowing ultra-low input voltages on the main supply rail. The input supply operates from 1.4 V to 5.5 V and bias supply requires between 3 V and 6 V to work properly. The LD49300 offers fixed output voltages from 0.8 V to 1.8 V and adjustable output voltages from 0.8 V. The LD49300 requires a minimum output capacitance for stability, and works optimally with small ceramic capacitors.
  • All features

    • Input voltage range:
      • VI = 1.4 V to 5.5 V
      • VBIAS = 3 V to 6 V
    • Stable with ceramic capacitors
    • ±1.5% initial tolerance
    • Maximum dropout voltage (VI - VO) 400 mV over the operating temperature range
    • Adjustable output voltage starting from 0.8 V
    • Very fast transient response (up to 10 MHz bandwidth)
    • Excellent line and load regulation specifications
    • Logic-controlled shutdown option
    • Thermal shutdown and current limit protection
    • Junction temperature range: - 25 °C to 125 °C

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LD49300

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
LD49300PT08R
NRND
PPACK 5 Industrial Ecopack2

LD49300PT08R

Package:

PPACK 5

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PPACK 5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Output Voltage (V) (nom)
Budgetary Price (US$)*/Qty
More info
min
max
LD49300PT08R Available at 1 distributors

Distributor availability ofLD49300PT08R

Distributor Name
Region Stock Min. Order Third party link
Newark Element14 AMERICA 600 0 Order Now

Distributor reported inventory date: 2021-04-20

Distributor Name

Newark Element14

Stock

600

Min.Order

0

Region

AMERICA Order Now

Distributor reported inventory date: 2021-04-20

NRND
EAR99 NEC Tape And Reel PPACK 5 -25 125 0.8 0.91 / 1k
MORE INFO

Output Tolerance (typ):

1.5

Output Current (A) (nom):

3

Unit Price (US$):

0.91

Country of Origin:

CHINA

LD49300PT08R

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.91 / 1k

Distributor availability ofLD49300PT08R

Distributor Name
Region Stock Min. Order Third party link
Newark Element14 AMERICA 600 0 Order Now

Distributor reported inventory date: 2021-04-20

Distributor Name

Newark Element14

Stock

600

Min.Order

0

Region

AMERICA Order Now

Distributor reported inventory date: 2021-04-20

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

PPACK 5

Operating Temperature (°C)

(min)

-25

(max)

125

Output Voltage (V) (nom)

0.8

Output Tolerance (typ)

1.5

Output Current (A) (nom)

3

Budgetary Price (US$)* / Qty

0.91 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors