LNBH23

NRND

LNBs supply and control IC with step-up and I2C interface

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • Intended for analog and digital satellite receivers/sat-TV, sat-PC cards, the LNBH23 is a monolithic voltage regulator and interface IC, assembled in PowerSSO-24 ePAD and QFN32 (5 x 5 mm.) ePAD, specifically designed to provide the 13/18 V power supply and the 22 kHz tone signalling to the LNB down-converter in the antenna dish or to the multi-switch box. In this application field, it offers a complete solution with extremely low component count, low power dissipation together with simple design and I²C standard interfacing.

    Key Features

    • Complete interface between LNB and I²C bus
    • Built-in DC-DC converter for single 12 V supply operation and high efficiency (typ. 93% @ 0.75 A), with integrated NMOS
    • Selectable output current limit by external resistor
    • Compliant with main satellite receiver systems specifications
    • New accurate built-in 22 kHz tone generator suits widely accepted standards (patent pending)
    • Fast oscillator start-up facilitates DiSEqC™ encoding
    • Built-in 22 kHz tone detector supports bi-directional DiSEqC™ 2.0
    • Very low-drop post regulator and high efficiency step-up PWM with integrated power NMOS allow low power losses
    • Two output pins suitable to by-pass the output R-L filter and avoid any tone distortion (R-L filter as per DiSEqC™ 2.0 specs, see typ. application circuits)
    • Overload and over-temperature internal protections with I²C diagnostic bits
    • Output voltage and output current level diagnostic feedback by I²C bits
    • LNB short circuit dynamic protection
    • ± 4 kV ESD tolerant on output power pins

Circuit Diagram

Download Download

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
LNBH23QTR VFQFPN 32 5x5x1.0 Tape And Reel
NRND
1.438 1000 EAR99 - Check Availability

Distributor availability ofLNBH23QTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2811 1 Order Now
MOUSER WORLDWIDE 5778 1 Order Now

Distributor reported inventory date: 2020-02-24

Distributor Name

DIGIKEY

Stock

2811

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

5778

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-24

Buy now

LNBH23QTR

Package

VFQFPN 32 5x5x1.0

Packing Type

Tape And Reel

Unit Price (US$)

1.438*

Distributor availability ofLNBH23QTR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2811 1 Order Now
MOUSER WORLDWIDE 5778 1 Order Now

Distributor reported inventory date: 2020-02-24

Distributor Name

DIGIKEY

Stock

2811

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

5778

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-24

Marketing Status

NRND

Unit Price (US$)

1.438

Quantity

1000

ECCN (US)

EAR99

Country of Origin

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Evaluation Tools

    • Part Number

      LNB power supply demonstration board based on the LNBH23

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS5188
      LNBs supply and control IC with step-up and I²C interface
      8.0
      445.38 KB
      PDF
      DS5188

      LNBs supply and control IC with step-up and I²C interface

    • Description Version Size Action
      AN2713
      LNB power supply based on the LNBH23 supply and control IC with step-up and I²C interface
      1.1
      1.23 MB
      PDF
      AN2713

      LNB power supply based on the LNBH23 supply and control IC with step-up and I²C interface

Publications and Collaterals

    • Description Version Size Action
      Peripheral semiconductors for set-top box applications 4.3
      633.85 KB
      PDF

      Peripheral semiconductors for set-top box applications

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
LNBH23QTR
NRND
VFQFPN 32 5x5x1.0 Industrial Ecopack2

LNBH23QTR

Package:

VFQFPN 32 5x5x1.0

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFQFPN 32 5x5x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback