Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The PM6697 is a high performance single phase controller designed to power Intel’s VR13 power rails, all required parameters are programmable through the dedicated pin strapping.

    The STVCOT™ control loop provides the fast load transient response minimizing and optimizing the output filter composition.
    The PM6697 device assures fast and independent protection against the load overcurrent, under/overvoltage and feedback disconnections.
    The device is available in a VFQFPN20 3 x 3 mm package.

    Key Features

    • Single phase controller Intel® VR13 compliant w/25 MHz SVID bus rev1.7
    • High performance STVCOT™ control loop
    • Selectable PWM switching frequency, maximum current, DVID slew rate, load-line
    • External power MOSFET support
    • Remote sense; 0.5% Vout accuracy with calibration
    • Ultrasonic mode at light-loads
    • Programmable voltage positioning
    • OV, UV and FB disconnection protection
    • VFQFPN20 3 x 3 mm package

Recommended for you

CAD/EDA Symbols, Footprints and Models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
PM6697TR
NRND
VFQFPN 20 3x3 Industrial Ecopack2

PM6697TR

Package:

VFQFPN 20 3x3

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFQFPN 20 3x3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
PM6697TR Available at 1 distributors

Distributor availability ofPM6697TR

Distributor Name
Region Stock Min. Order Third party link
AVNET AMERICA 4000 0 Order Now

Distributor reported inventory date: 2020-09-27

Distributor Name

AVNET

Stock

4000

Min.Order

0

Region

AMERICA Order Now

Distributor reported inventory date: 2020-09-27

NRND
3A991A3 NEC Tape And Reel VFQFPN 20 3x3 - - CHINA

PM6697TR

Marketing Status

NRND

ECCN (US)

3A991A3

Budgetary Price (US$)*/Qty

Distributor availability ofPM6697TR

Distributor Name
Region Stock Min. Order Third party link
AVNET AMERICA 4000 0 Order Now

Distributor reported inventory date: 2020-09-27

Distributor Name

AVNET

Stock

4000

Min.Order

0

Region

AMERICA Order Now

Distributor reported inventory date: 2020-09-27

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

VFQFPN 20 3x3

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors