Product overview
Description
The PM6773 device is a high performance digital dual controller designed to power Intel’s VR13 processors: all required parameters are programmable through the PMBus™ interface. The device utilizes digital technology to implement all control and power management functions to provide maximum flexibility and performance. The NVM is embedded to store custom configurations.The PM6773 device features up to 3 +1 phase programmable operation. The PM6773 device supports power state transitions featuring VFDE, and programmable DPM maintaining the best efficiency over all loading conditions without compromising transient response. The device assures fast and independent protection against load overcurrent, under/overvoltage and feedback disconnections.
The device is available in a VFQFPN40 5 x 5 mm package.
-
All features
- Intel® VR13 3+1 phases compact digital controller
- VR13 compliant w/ 25 MHz SVID bus rev1.7
- High performance digital control loop (digital STVCOT™)
- Proprietary auto tuning technique
- Fully configurable through PMBus™
- AutoDPM - automatic dynamic phase management
- Remote sense; 0.5% Vout accuracy with calibration
- Current monitor signal with calibration
- Auto calibration capability for current and voltage sense
- Programmable voltage positioning
- OV, UV and FB disconnection protection
- Embedded non-volatile memory (NVM)
- Black box recorder
- VFQFPN40 5 x 5 mm package
- Universal footprint and pinout for multi-sourcing
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
PM6773 | Preview | VFQFPN 40 5x5x1.0 | Industrial | Ecopack2 | |
PM6773TR | Active | VFQFPN 40 5x5x1.0 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
PM6773TR | No availability of distributors reported, please contact our sales office | Active | 3A991.a.3 | NEC | Tape And Reel | VFQFPN 40 5x5x1.0 | - | - | CHINA | | ||
PM6773 | No availability of distributors reported, please contact our sales office | Preview | 3A991.a.3 | NEC | Tray | VFQFPN 40 5x5x1.0 | - | - | CHINA | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors