SEA01

NRND

Constant voltage and current controller with online digital trimming

Download datasheet
Overview
Sample & Buy
Solutions
Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • SEA01 is a highly integrated solution for SMPS applications requiring precise voltage and current regulation.

    The device integrates two voltage references, two op-amps (with open-drain outputs), a low-side current sensing circuit and an online digital trimming machine.
    The internal reference VrefV, along with one op-amp, is the core of the voltage control loop.
    The internal reference VrefI and the other op-amp make up the current control loop. The embedded digital trimming allows the user, through software, to adjust and permanently store both VrefVand VrefI internal references during the production test of the end product, compensating the tolerance of the external components and the error due to their discretized values. Redundant OTP gives the user a second chance to change the values stored in the non-volatile memory of the IC during the first trimming process.
    This feature allows having the highest end-product accuracy of voltage and current control without the use of external discrete components or manual intervention.

    Key Features

    • Online digital trimming for the highest end-product accuracy in voltage and current control
    • Automatic operation eliminates manual intervention in the production line
    • Simple and robust trimming protocol and storage
    • Redundant OTP (first and second trimming)
    • Extended operating voltage range
    • Very low quiescent current
    • Offered in an SO8 package

Recommended for you

Evaluation Tools

    • Part Number

      Evaluation board for the SEA01 constant voltage and current controller with online digital trimming

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS9583
      Constant voltage and current controller with online digital trimming
      1.0
      756.46 KB
      PDF
      DS9583

      Constant voltage and current controller with online digital trimming

    • Description Version Size Action
      TA0308
      Reducing the total no-load power consumption of battery chargers and adapter applications
      1.3
      100.02 KB
      PDF
      TA0308

      Reducing the total no-load power consumption of battery chargers and adapter applications

    • Description Version Size Action
      AN4604
      Evaluation board for the SEA01 constant voltage and current controller with online digital trimming
      1.0
      430.54 KB
      PDF
      AN4604

      Evaluation board for the SEA01 constant voltage and current controller with online digital trimming

Publications and Collaterals

    • Description Version Size Action
      Power Management Guide 07.2020
      7.15 MB
      PDF

      Power Management Guide

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SEA01
NRND
SO-8 Industrial Ecopack2
SEA01TR
NRND
SO-8 Industrial Ecopack2

SEA01

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

SEA01TR

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Package
Packing Type
Temperature (°C) Reference Voltage (V) (nom)
Marketing Status
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
min
max
SEA01 No availability of distributors reported, please contact our sales office Buy now SO-8 Tube -25 105 2.5
NRND
EAR99 CHINA 0.426 / 1k
SEA01TR Available at 2 distributors

Distributor availability ofSEA01TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2496 1 Order Now
Farnell Element14 EUROPE 2100 1 Order Now

Distributor reported inventory date: 2020-07-03

Distributor Name

MOUSER

Stock

2496

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2100

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-07-03

Buy now SO-8 Tape And Reel -25 105 2.5
NRND
EAR99 CHINA 0.426 / 1k

SEA01

Package

SO-8

Packing Type

Tube

Budgetary Price (US$)*/Qty

0.426 / 1k

Operating Temperature (°C)

(min)

-25

(max)

105

Reference Voltage (V) (nom)

2.5

Marketing Status

NRND

Budgetary Price (US$)* / Qty

0.426 / 1k

ECCN (US)

EAR99

Country of Origin

CHINA

SEA01TR

Package

SO-8

Packing Type

Tape And Reel

Budgetary Price (US$)*/Qty

0.426 / 1k

Distributor availability ofSEA01TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2496 1 Order Now
Farnell Element14 EUROPE 2100 1 Order Now

Distributor reported inventory date: 2020-07-03

Distributor Name

MOUSER

Stock

2496

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2100

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-07-03

Operating Temperature (°C)

(min)

-25

(max)

105

Reference Voltage (V) (nom)

2.5

Marketing Status

NRND

Budgetary Price (US$)* / Qty

0.426 / 1k

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors