CATEGORIES

Power Management Minimize menu

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

ST’s high-performance and high-density single-phase synchronous PWM buck controllers and converters are the ideal solution for computing, networking and high-end consumer applications such as high-performance DC-DC modules, servers, microservers and telecommunication equipment. Our single-phase controller portfolio ranges from simple discrete controllers to ICs integrating MOSFETs for cost-effective, compact and high-efficiency designs.
The latest single-phase controllers, with or without DrMOS compatibility, are optimized for Denverton platform microservers and next generation Intel VR13 servers.


edesign_widget_sc277

Recommended for you

Converter

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.