ST662AC

NRND

DC-DC CONVERTER FROM 5V TO 12V, 0.03A FOR FLASH MEMORY PROGRAMMING SUPPLY

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Resources
Tools & Software
Solutions
eDesignSuite
Quality & Reliability
Sales Briefcase
Get Started
Sample & Buy
Partner products
  • The ST662A is a regulated charge pump DC-DC converter. It provides 12 V ± 5 % output voltage to program byte-wide Flash memory, and can supply 30 mA output current from input as low as 4.75 V. A logic controlled shut down pin that interfaces directly with microprocessor reduces the supply current to only 1 μA. The ST662AB is available as Automotive Grade in SO-8 package. This device is qualified according to the specification AEC-Q100 of the Automotive market, in the temperature range - 40 °C to 125 °C, and the statistical tests PAT, SYL, SBL are performed.

    Key Features

    • Output voltage: 12 V ± 5 %
    • Supply voltage range: 4.5 V to 5.5 V
    • Guaranteed output current up to 30 mA
    • Very low quiescent current: 100 μA
    • Logic controlled electronic shutdown: 1 μA
    • Just capacitors needed (no inductor)

Sample & Buy

Part Number
Package
Packing Type
Temperature (°C) Marketing Status
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
Order from ST
Order from Distributors
min
max
ST662ACD-TR SO-8 Tape And Reel 0 70
NRND
EAR99 CHINA 0.488 / 1k Buy now Check Availability

Distributor availability ofST662ACD-TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 820 1 Order Now
RS COMPONENTS EUROPE 3895 1 Order Now
Newark Element14 AMERICA 15 0 Order Now
MOUSER WORLDWIDE 361 1 Order Now
Farnell Element14 EUROPE 1334 1 Order Now

Distributor reported inventory date: 2020-06-05

Distributor Name

DIGIKEY

Stock

820

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

3895

Min.Order

1

Region

EUROPE Order Now

Newark Element14

Stock

15

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

361

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

1334

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-06-05

ST662ACD-TR

Package

SO-8

Packing Type

Tape And Reel

Budgetary Price (US$)*/Qty

0.488 / 1k

Distributor availability ofST662ACD-TR

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 820 1 Order Now
RS COMPONENTS EUROPE 3895 1 Order Now
Newark Element14 AMERICA 15 0 Order Now
MOUSER WORLDWIDE 361 1 Order Now
Farnell Element14 EUROPE 1334 1 Order Now

Distributor reported inventory date: 2020-06-05

Distributor Name

DIGIKEY

Stock

820

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

3895

Min.Order

1

Region

EUROPE Order Now

Newark Element14

Stock

15

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

361

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

1334

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-06-05

Operating Temperature (°C)

(min)

0

(max)

70

Marketing Status

NRND

Budgetary Price (US$)* / Qty

0.488 / 1k

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS1097
      DC-DC converter from 5 V to 12 V, 0.03 A for Flash memory programming supply
      8.1
      850.69 KB
      PDF
      DS1097

      DC-DC converter from 5 V to 12 V, 0.03 A for Flash memory programming supply

    • Description Version Size Action
      TN1224
      Mounting instructions for SMD (surface mounting device) packages
      2.2
      1.06 MB
      PDF
      TN1224

      Mounting instructions for SMD (surface mounting device) packages

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
ST662ACD-TR
NRND
SO-8 Industrial Ecopack2 (**)

ST662ACD-TR

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2 (**)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.