STLUX285A

NRND

Digital controllers for lighting and power conversion applications with up to 6 programmable PWM generators, 96 MHz PLL, DALI

Download datasheet
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The STLUX™ family of controllers is a part of the STMicroelectronics®digital devices tailored for lighting and power conversion applications. The STLUX controllers have been successfully integrated in a wide range of architectures and applications, starting from simple buck converters for driving multiple LED strings, boost for power factor corrections, half-bridge resonant converters for high power dimmable LED strings and up to full bridge controllers for HID lamp ballasts.

    Key Features

    • Up to 6 programmable PWM generators (SMEDs - “State Machine Event Driven”)
      • 10 ns event detection and reaction
      • Max.1.3 ns PWM resolution
      • Single, coupled and two coupled operational modes
      • Up to 3 internal/external events per SMED
    • DALI (digital addressable lighting interface)
      • Interrupt driven hardware encoder
      • Bus frequency: 1.2, 2.4 or 4.8 kHz
      • IEC 60929 and IEC 62386 compliant plus 24-bit frame extension
      • Configurable noise rejection filter
      • Reverse polarity on Tx/Rx lines
    • 4 analog comparators
      • 4 internal 4-bit references
      • 1 external reference
      • Less than 50 ns propagation time
      • Continuous comparison cycle
    • ADCs (up to 8 channels)
      • 10-bit precision, with operational amplifier to extend resolution to 12-bit equivalent
      • Sequencer functionality
      • Input impedance: 1 MΩ
      • Configurable gain value: x1 and x4
    • Integrated microcontroller
      • Advanced STM8®core with Harvard architecture and 3-stage pipeline
      • Max. fCPU: 16 MHz
      • Multiple low power modes
    • Memories
      • Flash and E2PROM with read while write (RWW) and error correction code (ECC)
      • Program memory: 32 Kbytes Flash; data retention 15 years at 85 °C after 10 kcycles at 25 °C
      • Data memory: 1 Kbyte true data E2PROM; data retention:15 years at 85 °C after 100 kcycles at 85 °C
      • RAM: 2 Kbytes
    • Clock management
      • Internal 96 MHz PLL
      • Low power oscillator circuit for external crystal resonator or direct clock input
      • Internal, user-trimmable 16 MHz RC and low power 153.6 kHz RC oscillators
      • Clock security system with clock monitor
    • Basic peripherals
      • System and auxiliary timers
      • IWDG/WWDG watchdog, AWU, ITC
    • I/O
      • GPIO with highly robust design, immune against current injection
      • Fast digital input DIGIN, with configurable pull-up
    • Communication interfaces
      • UART asynchronous with SW flow control and boot loader support
      • I2C master/slave fast-slow speed rate
    • Operating temperature: -40 °C up to 105 °C

Recommended for you

Related Applications

Lighting and Controls

Power Supplies and Converters

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK/V2

      Active

      ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32

      Hardware Development Tools for STM32 ST
      ST-LINK/V2

      Description:

      ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-STLUXLIB02

      Proposal

      STLUX STNRG devices library source package

      Digital Power Conversion Software Development Tools ST
      STSW-STLUXLIB02

      Description:

      STLUX STNRG devices library source package

      STSW-STLUXSMED02

      Proposal

      SMED configuration rev. 2 for STLUX and STNRG family

      Digital Power Conversion Software Development Tools ST
      STSW-STLUXSMED02

      Description:

      SMED configuration rev. 2 for STLUX and STNRG family

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STLUX285A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STLUX285A
NRND
TSSOP-28 Industrial Ecopack2
STLUX285ATR
NRND
TSSOP-28 Industrial Ecopack2

STLUX285A

Package:

TSSOP-28

Material Declaration**:

Marketing Status

NRND

Package

TSSOP-28

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STLUX285ATR

Package:

TSSOP-28

Material Declaration**:

Marketing Status

NRND

Package

TSSOP-28

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STLUX285ATR No availability of distributors reported, please contact our sales office
NRND
3A991A2 NEC Tape And Reel TSSOP-28 -40 105 PHILIPPINES
STLUX285A No availability of distributors reported, please contact our sales office
NRND
3A991A2 NEC Tube TSSOP-28 -40 105 PHILIPPINES

STLUX285ATR

Marketing Status

NRND

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

TSSOP-28

Operating Temperature (°C)

(min)

-40

(max)

105

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

STLUX285A

Marketing Status

NRND

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tube

Package

TSSOP-28

Operating Temperature (°C)

(min)

-40

(max)

105

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors