-
STNRG devices are a part of the STNRG family of STMicroelectronics® digital devices designed for advanced power conversion applications.
The STNRG improves the design of the successful STLUX™ family, now integrated in a wide range of LED driver architectures, to support industrial power conversion applications such as PFC+LLC, interleaved LC DC/DC, interleaved PFC for smart power supplies as well as the full bridge for pilot line drivers for electric vehicles.
Key Features
- Up to 6 programmable PWM generators (SMED - “State Machine Event Driven”)
- 10 ns event detection and reaction
- Max.1.3 ns PWM resolution
- Single, coupled and two coupled operational modes
- Up to 3 internal/external events per SMED
- 4 analog comparators
- 4 internal 4-bit references
- Up to 4 external references
- Less than 50 ns propagation time
- Continuous comparison cycle
- Configurable hysteresis voltage levels
- ADCs (up to 8 channels)
- 10-bit precision, with operational amplifier to extend resolution to 12-bit equivalent
- Sequencer functionality
- Input impedance: 1 MΩ
- Configurable gain value: x1 and x4
- Integrated microcontroller
- Advanced STM8® core with Harvard architecture and 3-stage pipeline
- Max. fCPU: 16 MHz
- Memories
- Flash and E2PROM with read while write (RWW) and error correction code (ECC)
- Program memory: 32 Kbytes Flash; data retention 15 years at 85 °C after 10 kcycles at 25 °C
- Data memory: 1 Kbyte true data E2PROM; data retention:15 years at 85 °C after 100 kcycles at 85 °C
- RAM: 6 Kbytes
- Clock management
- Internal 96 MHz PLL
- Low power oscillator circuit for external crystal resonator or direct clock input
- Internal, user-trimmable 16 MHz RC and low power 153.6 kHz RC oscillators
- Clock security system with clock monitor
- Basic peripherals
- System, auxiliary and basic timers
- IWDG/WWDG watchdog, AWU, ITC
- Reset and supply management
- Multiple low power modes (wait, slow, auto- wakeup, Halt) with user definable clock gating
- Low consumption power-on and power- down reset
- I/O
- Multifunction bidirectional GPIO with highly robust design, immune against current injection
- Fast digital input DIGIN, with configurable pull-up
- Communication interfaces
- UART asynchronous with SW flow control and bootloader support
- I2C master/slave fast-slow speed rate
- Operating temperature: -40 °C up to 105 °C.
- Up to 6 programmable PWM generators (SMED - “State Machine Event Driven”)
Featured Videos
All tools & software
All resources
Product Specifications (2)
Resource title | Latest update | |||
---|---|---|---|---|
18 Oct 2016 |
18 Oct 2016
|
|||
02 Jul 2020 |
02 Jul 2020
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|
User Manuals (3)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 |
11 Jul 2017
|
|||
10 Dec 2015 |
10 Dec 2015
|
|||
18 Jan 2016 |
18 Jan 2016
|
Reference Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
24 Jul 2015 |
24 Jul 2015
|
Design Notes & Tips (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Jul 2018 |
25 Jul 2018
|
Application Notes for related Tools & Software (2)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|
|||
13 Sep 2018 |
13 Sep 2018
|
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jun 2018 |
21 Jun 2018
|
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 |
23 Mar 2020
|
|||
29 Jul 2020 |
29 Jul 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STNRG328A |
Active
|
VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 | |
STNRG328ATR |
Active
|
VFQFPN 32 5x5x1.0 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STNRG328A | No availability of distributors reported, please contact our sales office |
Active
|
3A991A2 | NEC | Tray | VFQFPN 32 5x5x1.0 mm | -40 | 105 | CHINA | 3.3431 / 1k | ||
STNRG328ATR | 1 distributors | Free Sample Buy Direct |
Active
|
3A991A2 | NEC | Tape And Reel | VFQFPN 32 5x5x1.0 mm | -40 | 105 | CHINA | 3.3431 / 1k |
Marketing Status
ActiveECCN (US)
3A991A2Budgetary Price (US$)*/Qty
3.3431 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors