STNRGPF12

NRND
Design Win Education

2-channel interleaved PFC driver with embedded digital inrush current limiter function

Download datasheet
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STNRGPF02/12 embed the Inrush Current Limiter function. STNRGPF12 features a digital inrush current control generating two PWM’s signals in order to drives the input semi-controlled bridge.
STNRGPF02 embeds inrush current control function setting high a signal that is used to short a resistive element.
  • All features

    • Embedded digital inrush current limiter function
    • Interleaved PFC digital controller
    • Two interleaved channels PFC
    • Continuous conduction mode
    • Fixed frequency operation
    • Average current mode control
    • Mixed signal architecture
    • Soft start-up management
    • Burst mode support
    • Load feed forward
    • Input voltage feed forward
    • Channel current balance function
    • Programmable phase shedding
    • Status indicator signaling for cooling system, PFC Fault and PFC OK
    • Configurable driver by means of dedicated graphic tool
    • Programmable fast overcurrent and thermal protection
    • Serial communication port available for:
      • Device programming;
      • Monitoring of the PFC parameters
    • Suitable for >600 W applications:
      • Welding, air conditioner
      • Industrial motors
      • UPS, chargers, high power systems
    • Customizable firmware
    • Configuration via eDesign suite
    • Embedded memory
      • Program memory: 32 Kbytes flash
      • Data retention 15 years at 85 °C after 10 kcycles at 25 °C
      • Data memory: 1 Kbyte true data E2PROM; data retention: 15 years at 85 °C after 100 kcycles at 85 °C
      • Flash and E2PROM with read while write (RWW) and error correction code (ECC)
      • RAM: 6 Kbytes
    • Communication interfaces
      • UART asynchronous protocol for bootloader support and monitoring of the PFC parameters
    • Operating temperature: -40 °C up to 105 °C

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-STNRGPF01

      Active

      STNRGPF01 programming tool

      Evaluation Tool Software ST
      STSW-STNRGPF01

      Description:

      STNRGPF01 programming tool
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-IPFC12V1

      Active

      2 kW two-channel interleaved PFC reference design based on the STNRGPF12 digital controller with digital inrush current control

      AC-DC Converter ST
      STEVAL-IPFC12V1

      Description:

      2 kW two-channel interleaved PFC reference design based on the STNRGPF12 digital controller with digital inrush current control

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STNRGPF12

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STNRGPF12
NRND
TSSOP 38 Industrial Ecopack2
STNRGPF12TR
NRND
TSSOP 38 Industrial Ecopack2

STNRGPF12

Package:

TSSOP 38

Material Declaration**:

Marketing Status

NRND

Package

TSSOP 38

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STNRGPF12TR

Package:

TSSOP 38

Material Declaration**:

Marketing Status

NRND

Package

TSSOP 38

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Order from distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STNRGPF12 No availability of distributors reported, please contact our sales office
NRND
3A991.a.2 NEC Tube TSSOP 38 -40 105 PHILIPPINES
STNRGPF12TR Available at 3 distributors

Distributor availability ofSTNRGPF12TR

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 100 1 Buy from Distributor
Farnell Element14 EUROPE 176 1 Buy from Distributor
ANGLIA Live EUROPE 100 1 Buy from Distributor

Distributor reported inventory date: 2022-06-28

Distributor Name

RS COMPONENTS

Stock

100

Min.Order

1

Farnell Element14

Stock

176

Min.Order

1

ANGLIA Live

Stock

100

Min.Order

1

Distributor reported inventory date: 2022-06-28

NRND
3A991.a.2 NEC Tape and Reel TSSOP 38 -40 105 PHILIPPINES

STNRGPF12 NRND

Package:
TSSOP 38
ECCN (US):
3A991.a.2
Budgetary Price (US$)*/Qty:
-

Part Number:

STNRGPF12

ECCN (EU):

NEC

Packing Type:

Tube

Operating Temperature (°C)

Min:

-40

Max:

105

Country of Origin:

PHILIPPINES

No availability of distributors reported, please contact our sales office

STNRGPF12TR NRND

Package:
TSSOP 38
ECCN (US):
3A991.a.2
Budgetary Price (US$)*/Qty:
-

Part Number:

STNRGPF12TR

ECCN (EU):

NEC

Packing Type:

Tape and Reel

Operating Temperature (°C)

Min:

-40

Max:

105

Country of Origin:

PHILIPPINES

Distributor availability ofSTNRGPF12TR

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 100 1 Buy from Distributor
Farnell Element14 EUROPE 176 1 Buy from Distributor
ANGLIA Live EUROPE 100 1 Buy from Distributor

Distributor reported inventory date: 2022-06-28

Distributor Name

RS COMPONENTS

Stock

100

Min.Order

1

Farnell Element14

Stock

176

Min.Order

1

ANGLIA Live

Stock

100

Min.Order

1

Distributor reported inventory date: 2022-06-28

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors