Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The STOD13CM is a dual DC-DC converter for AMOLED display panels. It integrates a step-up and an inverting DC-DC converter making it particularly suitable for battery operated products, in which the major concern is overall system efficiency. It works in pulse-skipping mode during low load conditions and PWM-MODE at 1.5 MHz frequency for medium/high load conditions. The high frequency allows the value and size of external components to be reduced. The Enable pin allows the device to be turned off, thereby reducing the current consumption to less than 1 μA. The negative output voltage can be programmed by an MCU through a dedicated pin which implements single-wire protocol. Soft-start with controlled inrush current limit, thermal shutdown, and short-circuit protection are integrated functions of the device.

    Key Features

    • Step-up and inverting converters
    • Operating input voltage range from 2.5 V to 4.5 V
    • Synchronous rectification for both DC-DC converters
    • Minimum 250 mA output current
    • 4.6 V fixed positive output voltage
    • Programmable negative voltage by SWIREfrom - 1.4 V to - 4.4 V at 100 mV steps
    • Typical efficiency: 85%
    • Pulse-skipping mode in light load condition
    • 1.5 MHz PWM mode control switching frequency
    • High immunity to TDMA noise
    • Enable pin for shutdown mode
    • Low quiescent current in shutdown mode
    • Soft-start with inrush current protection
    • Overtemperature protection
    • Temperature range: -40 °C to 85 °C
    • True-shutdown mode
    • Fast circuit discharge outputs circuits after shutdown
    • Short-circuit protection
    • Package DFN12L (3 x 3 mm) 0.6 mm height

Recommended for you

Related Applications

Home and Professional Appliances

Audio and Video

CAD/EDA Symbols, Footprints and Models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STOD13CMTPUR
NRND
VFDFPN 12 3x3x0.55 Industrial Ecopack2

STOD13CMTPUR

Package:

VFDFPN 12 3x3x0.55

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFDFPN 12 3x3x0.55

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STOD13CMTPUR No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel VFDFPN 12 3x3x0.55 -40 85 MALAYSIA

STOD13CMTPUR

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

VFDFPN 12 3x3x0.55

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors