STOD32W

NRND

100 mA triple DC-DC converter for powering AMOLED displays

Download databrief
Overview
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
eDesignSuite
Get Started
Partner products
Sales Briefcase
  • The STOD32W is a triple DC-DC converter for AMOLED display panels. It integrates 100 mA step-up and inverting DC-DC converters plus auxiliary step-up converter. This device is particularly suitable for battery operated products, in which the major concern is overall system efficiency. Output voltages can be programmed by a dedicated pin, which implements SWIRE protocol. The auxiliary step-up positive output voltage is also configured by an external pull-down resistor. Soft-start with controlled inrush current limit, thermal shutdown and short-circuit protection are integrated functions of the device.

    Key Features

    • Operating input voltage range from 2.9 V to  4.5 V
    • 100 mA output current for step-up and inverting converters (VIN > 2.9 V)
    • 55 mA output current for an auxiliary step-up converter (VIN > 2.9 V)
    • 4.6 V positive step-up converter
    • Programmable negative voltage from - 0.8 V to - 4.6 V default -3.0 V
    • Auxiliary step-up converter positive voltage programmable step from 6.6 V to 7.6 V default 7.0 V
    • Soft-start with inrush current protection
    • Overtemperature protection
    • True-shutdown mode
    • Short-circuit protection
    • Package Flip Chip 12 bumps (1.618 x 1.710 mm), 0.4 mm pitch

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STOD32W

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STOD32WJR
NRND
CSP P 0.4 mm Industrial Ecopack2

STOD32WJR

Package:

CSP P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

CSP P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STOD32WJR No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel CSP P 0.4 mm - - CHINA

STOD32WJR

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

CSP P 0.4 mm

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors