Product overview
Description
The STWBC86 is a highly integrated monolithic wireless power transmitter solution suitable for applications up to 5W.
This solution requires low external BOM count. Because of the integrated low impedance Full/Half bridge inverter, STWBC86 achieves high efficiency and low power dissipation.
I2C interface allows firmware and platform parameters to be customized and the device can be configured using the embedded FTP.
Additional firmware patching also improves application flexibility of STWBC86.
The Flip Chip package and low BOM count make the device suitable for very compact applications.
-
All features
- WPC Qi 1.2.4 compatible Power Class 0 BPP
- Power Tx reference design based on A11a topology
- Up to 5W output power transfer on the receiver side
- Wide input voltage range 4.75V to 20V
- Monolithic solution with integrated Half-bridge/Full-bridge inverter and drivers for high efficiency and low BOM
- 32-bit, 64MHz ARM Cortex micro controller with 8KB SRAM
- FTP (Few Times Programmable) for Firmware patching and advanced features
- On-chip current sense
- 10-bit A/D converter
- I2C interface
- Fully Configurable GPIOs
- Accurate voltage/current measurements for FOD
- Current limit and Thermal protection
- Robust ASK,FSK communication
- Flip chip 72 bumps (3.26mm x 3.67mm)
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STWBC86JR | Active | STWLC68 | Industrial | N/A |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Grade | Country of Origin | Output Power (W) (typ) | Budgetary Price (US$)*/Qty | Unit Price (US$) | Country of Origin | Output Power (W) (typ) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||
STWBC86JR | distributors No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape and Reel | STWLC68 | -40 | 85 | Industrial | SOUTH KOREA | 5 | | 2.61 | SOUTH KOREA | 5 |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors