Product overview
Description
The STWLC68 is an integrated Wireless Power Receiver suitable for portable applications and capable of managing up to 5 W of output power. The chip has been designed to support Qi 1.2.4 specifications for inductive communication protocol and Base Power Profile (BPP).The STWLC68 shows excellent efficiency performance thanks to the integrated low-loss synchronous rectifier and the low drop-out linear regulator: both elements are dynamically managed by the digital core to minimize the overall power dissipation over a wide range of output load conditions.Through the I2C interface the user can access and modify different configuration parameters, tailoring the operation of the device to the needs of custom applications. The configuration parameters can be saved in the embedded OTP memory and automatically retrieved at power-up, allowing the STWLC68 to operate as stand-alone device. The STWLC68 is housed in a Chip-Scale Package to fit real-estate solutions in wearable devices.-
All features
- Up to 5 W output power
- Qi 1.2.4 inductive wireless standard communication protocol compliant
- Integrated 27 V synchronous rectifier with 98% (typ.) efficiency
- Low drop-out linear regulator with output current and input voltage control loops
- 3.6 V to 20 V programmable output voltage with 25 mV resolution
- Up to 80% overall system efficiency
- 32-bit, 64 MHz ARM Cortex microcontroller core
- OTP memory for configuration data
- 8-channels, 10-bit A/D Converter
- 6 configurable GPIOs
- Accurate voltage/current measurement for Foreign Object Detection (FOD)
- Output Over-Voltage clamping protection
- 400 kHz I2C interface
- On-chip thermal management and protections (Over-voltage, Over-current)
- Enhanced power dissipation capability Chip-Scale Package (CSP)
You might also like...
Featured Videos
ST Qi 1.3 compatible wireless charging ICs demo
Recommended for you
All tools & software
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STWLC68 | Proposal | WLCSP 3.264X3.673X0.6 72 PITCH 0 | Industrial | - | |
STWLC68JRH | Active | STWLC68 | Industrial | N/A |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Grade | Country of Origin | Output Power (W) (typ) | Budgetary Price (US$)*/Qty | Unit Price (US$) | Country of Origin | Output Power (W) (typ) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||
STWLC68 | No availability of distributors reported, please contact our sales office | Proposal | - | - | - | WLCSP 3.264X3.673X0.6 72 PITCH 0 | -40 | 85 | Industrial | - | 5 | | - | - | 5 | ||
STWLC68JRH | 3 distributors | Active | EAR99 | NEC | Tape and Reel | STWLC68 | -40 | 85 | Industrial | SOUTH KOREA | 5 | | 3.2625 | SOUTH KOREA | 5 |
STWLC68 Proposal
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors