Product overview
Description
The STWLC98 is a highly integrated wireless power receiver suitable for applications delivering an output power up to 70W.The chip has been designed to support Qi specifications 1.2.4 and 1.3 for inductive communication protocol with Extended Power Profile (EPP) and proprietary ST Super Charge(STSC) protocol for fast charging. With integrated low-loss synchronous rectifier and low drop-out linear regulator, STWLC98 achieves high efficiency with low power dissipation.Through I2C interface the user can access and modify the configuration parameters for customized applications, the final configuration parameters are stored in embedded Few Times Programmable(FTP) non-volatile memory and automatically retrieved at power-up.
The device can also operate as wireless transmitter up to 15W (coil dependent)
Chip-Scale Package and low BOM count makes it very suitable for compact applications.
-
All features
- Up to 70W output power
- Up to 15W output power in Tx mode
- Qi 1.2.4 and 1.3 compliant
- Integrated 27 V synchronous rectifier with ≥ 98% efficiency
- ARC(Adaptive Rectifier Configuration) mode for spatial freedom
- Low drop-out linear regulator with output current and input voltage loops
- Programmable out put voltage up to 20V in steps of 25mV
- 32bit,64Mhz ARM Cortex M3 core with 16KB FTP,16KB RAM,80KB ROM
- 10-bit A/D converter
- 6 configurable GPIO's
- I2C Slave , Master interface
- High speed SPI interface for external flash for design in
- 8-levels ASK modulator, Enhanced FSK demodulator
- Accurate current sense system for Foreign Object Detection(FOD)
- Coil Q-factor measurement for FOD in Tx mode
- Over voltage, Over current and thermal protection
- Flip chip 90 bumps (4.3 mm x 3.9 mm)
Featured Videos
ST Qi 1.3 compatible wireless charging ICs demo
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 14 Sep 2021 | 14 Sep 2021 |
Brochures (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
10.2021 | 01 Aug 2022 | 01 Aug 2022 | ||
09.2021 | 01 Aug 2022 | 01 Aug 2022 | ||
1.0 | 01 Apr 2021 | 01 Apr 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STWLC98JR | Active | WLCSP 4.289X3.869X0.47 90 0.4PIT | Industrial | N/A |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Grade | Country of Origin | Output Power (W) (typ) | Budgetary Price (US$)*/Qty | Unit Price (US$) | Country of Origin | Output Power (W) (typ) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||||
STWLC98JR | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape and Reel | WLCSP 4.289X3.869X0.47 90 0.4PIT | -40 | 85 | Industrial | SOUTH KOREA | 70 | | 3.77 | SOUTH KOREA | 70 |
STWLC98JR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors