STWLC99

Active
Design Win Education

Qi-compliant inductive wireless charger power receiver for 100W applications

Download datasheet Order Direct

Product overview

Description

The STWLC99 is a highly integrated wireless power receiver suitable for applications delivering an output power up to 100W.The chip has been designed to support Qi specifications 1.3 for inductive communication protocol with Extended Power Profile (EPP) and proprietary ST Super Charge(STSC) protocol for fast charging.

With integrated low-loss synchronous rectifier and low drop-out linear regulator, STWLC99 achieves high efficiency with low power dissipation.

Through I2C interface the user can access and modify the configuration parameters for customized applications, the final configuration parameters are stored in embedded Few Times Programmable(FTP) non-volatile memory and automatically retrieved at power-up.

The device can also operate as a wireless transmitter, capable of transmitting up to 25W of power (depending on the coil used)

The device is housed in a Chip-Scale Package to fit real-estate applications with reduced BOM count.

  • All features

    • Up to 100W output power
    • Up to 25W output power in Tx mode
    • Qi 1.3 compliant
    • Integrated low RDS-ON synchronous rectifier with ≥ 98% efficiency
    • ARC(Adaptive Rectifier Configuration) mode for enhanced spatial freedom
    • Low drop-out linear regulator with output current and input voltage loops
    • Programmable output voltage 4V to 20V in steps of 25mV
    • 64MHz 32bit Arm® Cortex®-M0+ core with 12KB FTP,8KB RAM,48KB ROM
    • 11-bit A/D converter
    • Configurable GPIO's
    • I2C Slave, Master interface
    • Watchdog timer
    • Multi-levels ASK modulator, Enhanced FSK demodulator
    • Accurate current sense system for Foreign Object Detection(FOD)
    • Coil Q-factor measurement for FOD in Tx mode
    • Over voltage, over current and thermal protections
    • Proprietary protocol for power negotiation and authentication
    • Suitable for industrial applications, power tools, autonomous robots
    • Flip chip 121 bumps (4.859 mm x 4.859 mm)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STWLC99

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STWLC99JR
Active
WLCSP121 4.859X4.859X0.47 0.4P 0 Industrial N/A

STWLC99JR

Package:

WLCSP121 4.859X4.859X0.47 0.4P 0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP121 4.859X4.859X0.47 0.4P 0

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Temperature (°C)
Output Power (W) (typ)
Operating Temperature (°C) (min)
Grade
min
max
STWLC99JR
Available at distributors

Distributor availability of STWLC99JR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
WLCSP121 4.859X4.859X0.47 0.4P 0 Tape and Reel TAIWAN EAR99 NEC -40 85

100

-40

Industrial

STWLC99JR Active

Budgetary Price (US$)*/Qty:
-
Package:
WLCSP121 4.859X4.859X0.47 0.4P 0
Packing Type:
Tape and Reel
RoHS:
-
Country of Origin:
TAIWAN
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

STWLC99JR

Output Power (W) (typ):

100

Operating Temperature (°C)

Min:

-40

Max:

85

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors