TSM1013

Active

Constant Voltage and Constant Current Controller for Battery Chargers and Adaptors

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • TSM1013 is a highly integrated solution for SMPS applications requiring CV (constant voltage) and CC (constant current) mode.

    TSM1013 integrates one voltage reference and two operational amplifiers.
    The voltage reference combined with one operational amplifier makes it an ideal voltage controller. The other operational, combined with few external resistors and the voltage reference, can be used as a current limiter.

    Key Features

    • VOLTAGE REFERENCEFixed output voltage reference 2.5V0.5% and 1% Voltage precision
    • Constant voltage and constant current control
    • Low external component count
    • Low voltage operation
    • Easy compensation
    • Current sink output stage

Sample & Buy

Part Number
Package
Packing Type
Temperature (°C) Reference Voltage (V) (nom)
Marketing Status
Budgetary Price (US$)*
Quantity
More info
Order from Distributors
Order from ST
min
max
TSM1013IDT SO-8 Tape And Reel 0 105 2.5
Active
0.216 1000
MORE INFO

ECCN (US):

EAR99

Country of Origin:

MOROCCO

Check Availability

Distributor availability ofTSM1013IDT

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2490 1 Order Now

Distributor reported inventory date: 2020-02-17

Distributor Name

MOUSER

Stock

2490

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-17

Buy now
TSM1013AIDT SO-8 Tape And Reel 0 105 2.5
Active
0.2292 1000
MORE INFO

ECCN (US):

EAR99

Country of Origin:

MOROCCO

No availability of distributors reported, please contact our sales office Buy now
TSM1013ID SO-8 Tube 0 105 2.5
Active
0.216 1000
MORE INFO

ECCN (US):

EAR99

Country of Origin:

MOROCCO

No availability of distributors reported, please contact our sales office
TSM1013AID SO-8 Tube 0 105 2.5
Active
0.2292 1000
MORE INFO

ECCN (US):

EAR99

Country of Origin:

MOROCCO

Check Availability

Distributor availability ofTSM1013AID

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 100 1 Order Now

Distributor reported inventory date: 2020-02-17

Distributor Name

MOUSER

Stock

100

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-17

Buy now

TSM1013IDT

Package

SO-8

Packing Type

Tape And Reel

Unit Price (US$)

0.216*

Distributor availability ofTSM1013IDT

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2490 1 Order Now

Distributor reported inventory date: 2020-02-17

Distributor Name

MOUSER

Stock

2490

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-17

Operating Temperature (°C)

(min)

0

(max)

105

Reference Voltage (V) (nom)

2.5

Marketing Status

Active

Unit Price (US$)

0.216

Quantity

1000

ECCN (US)

EAR99

Country of Origin

MOROCCO

TSM1013AIDT

Package

SO-8

Packing Type

Tape And Reel

Unit Price (US$)

0.2292*

Operating Temperature (°C)

(min)

0

(max)

105

Reference Voltage (V) (nom)

2.5

Marketing Status

Active

Unit Price (US$)

0.2292

Quantity

1000

ECCN (US)

EAR99

Country of Origin

MOROCCO

TSM1013ID

Package

SO-8

Packing Type

Tube

Unit Price (US$)

0.216*

Operating Temperature (°C)

(min)

0

(max)

105

Reference Voltage (V) (nom)

2.5

Marketing Status

Active

Unit Price (US$)

0.216

Quantity

1000

ECCN (US)

EAR99

Country of Origin

MOROCCO

TSM1013AID

Package

SO-8

Packing Type

Tube

Unit Price (US$)

0.2292*

Distributor availability ofTSM1013AID

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 100 1 Order Now

Distributor reported inventory date: 2020-02-17

Distributor Name

MOUSER

Stock

100

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-02-17

Operating Temperature (°C)

(min)

0

(max)

105

Reference Voltage (V) (nom)

2.5

Marketing Status

Active

Unit Price (US$)

0.2292

Quantity

1000

ECCN (US)

EAR99

Country of Origin

MOROCCO

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS3660
      Constant voltage and constant current controller for battery chargers and adapters
      3.0
      289.08 KB
      PDF
      DS3660

      Constant voltage and constant current controller for battery chargers and adapters

    • Description Version Size Action
      AN2045
      Reducing the Total No-Load Power Consumption of Battery Chargers and Adapter Applications
      1.1
      63.15 KB
      PDF
      AN2045

      Reducing the Total No-Load Power Consumption of Battery Chargers and Adapter Applications

    • Description Version Size Action
      TA0308
      Reducing the total no-load power consumption of battery chargers and adapter applications
      1.3
      100.02 KB
      PDF
      TA0308

      Reducing the total no-load power consumption of battery chargers and adapter applications

Publications and Collaterals

    • Description Version Size Action
      Power Management Guide 06.2019
      4.89 MB
      PDF

      Power Management Guide

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TSM1013AID
Active
SO-8 Industrial Ecopack1 (*)
TSM1013AIDT
Active
SO-8 Industrial Ecopack1 (*)
TSM1013ID
Active
SO-8 Industrial Ecopack1 (*)
TSM1013IDT
Active
SO-8 Industrial Ecopack1 (*)

TSM1013AID

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack1 (*)

TSM1013AIDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack1 (*)

TSM1013ID

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack1 (*)

TSM1013IDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack1 (*)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback