TSM109

Active

DUAL COMPARATOR AND VOLTAGE REFERENCE

Download datasheet

Order from our eStore and our distributors

Buy now
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The TSM109 is a monolithic IC that includes two comparators and a shunt voltage reference. This device offers space and cost savings in many applications including power supply management or data acquisition systems.

    Key Features

    • Sink current capability: 1 to 100mA
    • 0.4% and 1% voltage precision
    • Wide power supply range: ±1V to ±18V
    • Differential input voltage range equal to the supply voltage
    • Low supply current (1.1ma) independent of supply voltage
    • Low input offset voltage: ±1mV typ
    • Low input bias current: 25nA typ
    • Low output saturation voltage: 250mV typ (Io = 4mA)
    • Fixed Vref to 2.5V
    • Input common-mode voltage range includes ground

Sample & Buy

Part Number
Package
Packing Type
Temperature (°C) Reference Voltage (V) (nom)
Marketing Status
Budgetary Price (US$)*
Quantity
More info
Order from Distributors
Order from ST
min
max
TSM109AID SO-8 Tube - - -
Active
0.204 1000
MORE INFO

ECCN (US):

EAR99

Country of Origin:

CHINA

Check Availability

Distributor availability ofTSM109AID

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 4089 1 Order Now
RS COMPONENTS EUROPE 150 1 Order Now
ARROW EUROPE 2000 0 Order Now

Distributor reported inventory date: 2020-01-16

Distributor Name

DIGIKEY

Stock

4089

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

150

Min.Order

1

Region

EUROPE Order Now

ARROW

Stock

2000

Min.Order

0

Region

EUROPE Order Now

Distributor reported inventory date: 2020-01-16

Buy now
TSM109AIDT SO-8 Tape And Reel - - -
Active
0.204 1000
MORE INFO

ECCN (US):

EAR99

Country of Origin:

CHINA

Check Availability

Distributor availability ofTSM109AIDT

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2063 1 Order Now
ARROW AMERICA 3612 2500 Order Now
MOUSER WORLDWIDE 1169 1 Order Now

Distributor reported inventory date: 2020-01-16

Distributor Name

DIGIKEY

Stock

2063

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

3612

Min.Order

2500

Region

AMERICA Order Now

MOUSER

Stock

1169

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-01-16

Buy now
TSM109ID SO-8 Tube - - -
Active
0.1872 1000
MORE INFO

ECCN (US):

EAR99

Country of Origin:

CHINA

Check Availability

Distributor availability ofTSM109ID

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1631 1 Order Now
Newark Element14 AMERICA 495 0 Order Now
MOUSER WORLDWIDE 2531 1 Order Now
Farnell Element14 EUROPE 1448 1 Order Now

Distributor reported inventory date: 2020-01-16

Distributor Name

DIGIKEY

Stock

1631

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

495

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

2531

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

1448

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-01-16

Buy now
TSM109IDT SO-8 Tape And Reel - - -
Active
0.1872 1000
MORE INFO

ECCN (US):

EAR99

Country of Origin:

CHINA

Check Availability

Distributor availability ofTSM109IDT

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2857 1 Order Now
ARROW EUROPE 10000 0 Order Now

Distributor reported inventory date: 2020-01-16

Distributor Name

DIGIKEY

Stock

2857

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

10000

Min.Order

0

Region

EUROPE Order Now

Distributor reported inventory date: 2020-01-16

TSM109AID

Package

SO-8

Packing Type

Tube

Unit Price (US$)

0.204*

Distributor availability ofTSM109AID

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 4089 1 Order Now
RS COMPONENTS EUROPE 150 1 Order Now
ARROW EUROPE 2000 0 Order Now

Distributor reported inventory date: 2020-01-16

Distributor Name

DIGIKEY

Stock

4089

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

150

Min.Order

1

Region

EUROPE Order Now

ARROW

Stock

2000

Min.Order

0

Region

EUROPE Order Now

Distributor reported inventory date: 2020-01-16

Operating Temperature (°C)

(min)

-

(max)

-

Reference Voltage (V) (nom)

-

Marketing Status

Active

Unit Price (US$)

0.204

Quantity

1000

ECCN (US)

EAR99

Country of Origin

CHINA

TSM109AIDT

Package

SO-8

Packing Type

Tape And Reel

Unit Price (US$)

0.204*

Distributor availability ofTSM109AIDT

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2063 1 Order Now
ARROW AMERICA 3612 2500 Order Now
MOUSER WORLDWIDE 1169 1 Order Now

Distributor reported inventory date: 2020-01-16

Distributor Name

DIGIKEY

Stock

2063

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

3612

Min.Order

2500

Region

AMERICA Order Now

MOUSER

Stock

1169

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2020-01-16

Operating Temperature (°C)

(min)

-

(max)

-

Reference Voltage (V) (nom)

-

Marketing Status

Active

Unit Price (US$)

0.204

Quantity

1000

ECCN (US)

EAR99

Country of Origin

CHINA

TSM109ID

Package

SO-8

Packing Type

Tube

Unit Price (US$)

0.1872*

Distributor availability ofTSM109ID

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1631 1 Order Now
Newark Element14 AMERICA 495 0 Order Now
MOUSER WORLDWIDE 2531 1 Order Now
Farnell Element14 EUROPE 1448 1 Order Now

Distributor reported inventory date: 2020-01-16

Distributor Name

DIGIKEY

Stock

1631

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

495

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

2531

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

1448

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2020-01-16

Operating Temperature (°C)

(min)

-

(max)

-

Reference Voltage (V) (nom)

-

Marketing Status

Active

Unit Price (US$)

0.1872

Quantity

1000

ECCN (US)

EAR99

Country of Origin

CHINA

TSM109IDT

Package

SO-8

Packing Type

Tape And Reel

Unit Price (US$)

0.1872*

Distributor availability ofTSM109IDT

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2857 1 Order Now
ARROW EUROPE 10000 0 Order Now

Distributor reported inventory date: 2020-01-16

Distributor Name

DIGIKEY

Stock

2857

Min.Order

1

Region

WORLDWIDE Order Now

ARROW

Stock

10000

Min.Order

0

Region

EUROPE Order Now

Distributor reported inventory date: 2020-01-16

Operating Temperature (°C)

(min)

-

(max)

-

Reference Voltage (V) (nom)

-

Marketing Status

Active

Unit Price (US$)

0.1872

Quantity

1000

ECCN (US)

EAR99

Country of Origin

CHINA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS2993
      DUAL COMPARATOR AND VOLTAGE REFERENCE
      2.1
      63.82 KB
      PDF
      DS2993

      DUAL COMPARATOR AND VOLTAGE REFERENCE

    • Description Version Size Action
      TA0308
      Reducing the total no-load power consumption of battery chargers and adapter applications
      1.3
      100.02 KB
      PDF
      TA0308

      Reducing the total no-load power consumption of battery chargers and adapter applications

Publications and Collaterals

    • Description Version Size Action
      Power Management Guide 06.2019
      4.89 MB
      PDF

      Power Management Guide

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
TSM109AID
Active
SO-8 Industrial Ecopack2
TSM109AIDT
Active
SO-8 Industrial Ecopack2
TSM109ID
Active
SO-8 Industrial Ecopack2
TSM109IDT
Active
SO-8 Industrial Ecopack2

TSM109AID

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TSM109AIDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TSM109ID

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TSM109IDT

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback