CATEGORIES

Power Management Minimize menu

Overview
Product selector
Tools & Software
Resources
Solutions
eDesignSuite
Get Started

As one of the world's leading suppliers of power management solutions, ST offers wireless battery charger ICs addressing all major standards and technologies, with a complete portfolio of both transmitter and receiver chip-sets. They are optimized for different implementation requirements and compliant with the major wireless charging standards including Qi by Wireless Power Consortium (WPC). ST's cutting-edge wireless battery charging solutions are currently implemented in a wide range of applications from high-power systems like smartphones, to mid to low power systems such as wearables and hearables.

ST’s wireless power solutions enable industry-leading, high-power charging at an improved speed and contribute to a better overall user experience. The embedded patented safety features also provide users with peace-of-mind when implementing wireless charging solutions.

.

Wireless Charging Receiver
Wireless Charging Receiver

Higher efficiency, enhanced safety
Wireless Power Receiver

 

Wireless Charging Transmitter
Wireless Charging Transmitter

Qi®-compliant Transmitter ensures fast and stable single/multi-coil wireless charging for applications from 2.5 W to 15 W

Qi Compliant Wireless Charging Solution boosts efficiency and reverse power transfer

With increasing demand for more power and higher efficiency,  STWLC68 product family provides the solution for wireless-charging applications with industry-leading efficiency, high power transfer and safety. ST’s newest wireless-charging products operate as both a high-power receiver and a transmitter enabling rapid power transfer and power sharing with FOD (Foreign Object Detection) and other important ST-proprietary safety IPs.
ST’s proprietary high-voltage technology, paired with excellent mixed signal design and highest quality assurance, enables our customers to deliver cutting-edge wireless-charging products. The STWLC68 family of highly integrated devices needs a very low external BoM (Bill of Materials), ideal for integration in a wide range of applications from small wearables and appliances to larger ones like smartphones and tablets. Being WPC Qi 1.2.4 compliant, the STWLC68 is fully compatible with all Qi certified devices in the market

Qi®-Compliant 15 W Multi-Coil Wireless Charger for Mobile Devices

STWBC-MC 15 W wireless battery-charger transmitter can control multiple charging coils, making charging less dependent on the precise position of the battery-powered device. Compliant with the latest Qi® 1.2.4 specification, the STWBC-MC is the first transmitter specifically designed to support the Qi MP-A15 EPP (Extended Power Profile) topology. In addition to detecting a valid receiver and selecting the most efficient coil for power transfer, it ensures extended Foreign Object Detection (FOD) through bi-directional communication with the receiver. The STWBC-MC also supports the proprietary wireless fast-charge extensions of leading smartphone manufacturers.
Support & Feedback